Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LM2N 5.08/48/90 3.5SN OR BX INK
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 5.08 mm, Number of poles: 48, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
Order No. 2599060000
Type LM2N 5.08/48/90 3.5SN OR BX INK
GTIN (EAN) 4050118617702
Qty. 8 pc(s).
Product data IEC: 630 V / 17.5 A / 0.2 - 2.5 mm²
UL: 300 V / 15 A / AWG 24 - AWG 14
Packaging Box

Dimensions and weights

Depth 21.6 mm
Depth (inches) 0.85 inch
Height 28.7 mm
Height (inches) 1.13 inch
Height of lowest version 25.2 mm
Width 125.46 mm
Width (inches) 4.939 inch
Net weight 70.3 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Signal - series LM
Wire connection method Clamping yoke connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Number of poles 48
Pin series quantity
Fitted by customer Yes
Number of rows
Max. adjacent poles per row 48 
Solder pin length (l) 3.5 mm
Solder pin dimensions 0.95 x 0.8 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping screw M 2.5
Stripping length 6 mm
L1 in mm 116.84 mm
L1 in inches 4.6 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 1.20 mΩ

Material data

Insulating material Wemid (PA)
Colour orange
Colour chart (similar) RAL 2000
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Coating 1-3 μm Ni, 4-6 μm SN
Tinning type matt
Layer structure of solder connection 1...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.2 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 24
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm; 1.9mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,5/12 OR
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,5/6
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,75/12 W
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,75/6
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H1,0/12 GE
Stripping length
nominal 6 mm
Recommended wire-end ferrule H1,0/6
Cross-section for conductor connection
Type fine-wired
nominal 0.25 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,25/10 HBL
Stripping length
nominal 5 mm
Recommended wire-end ferrule H0,25/5
Cross-section for conductor connection
Type fine-wired
nominal 0.34 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,34/10 TK
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 16 A
Rated current, min. number of poles (Tu=40°C) 17.5 A
Rated current, max. number of poles (Tu=40°C) 14.2 A
Rated voltage for surge voltage class / pollution degree II/2 630 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 18 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 14

Rated data acc. to UL 1059

Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 15 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 14

Packing

Packaging Box
VPE length 192 mm
VPE width 135 mm
VPE height 43 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01
ECLASS 14.0 27-46-01-01

Approvals

ROHS Conform

Related products

Number of poles:
Number of poles: 4
Order No.: 1768850000
Type: LM2N 5.08/04/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 6
Order No.: 1768860000
Type: LM2N 5.08/06/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 8
Order No.: 1768870000
Type: LM2N 5.08/08/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 10
Order No.: 1768880000
Type: LM2N 5.08/10/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 12
Order No.: 1768890000
Type: LM2N 5.08/12/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 14
Order No.: 1768900000
Type: LM2N 5.08/14/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 16
Order No.: 1768910000
Type: LM2N 5.08/16/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 16, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 18
Order No.: 1768920000
Type: LM2N 5.08/18/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 20
Order No.: 1768930000
Type: LM2N 5.08/20/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 22
Order No.: 1768940000
Type: LM2N 5.08/22/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 22, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 24
Order No.: 1768950000
Type: LM2N 5.08/24/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 24, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 26
Order No.: 1768960000
Type: LM2N 5.08/26/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 26, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 28
Order No.: 1768970000
Type: LM2N 5.08/28/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 30
Order No.: 1768980000
Type: LM2N 5.08/30/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 30, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 32
Order No.: 1768990000
Type: LM2N 5.08/32/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 32, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 34
Order No.: 1769000000
Type: LM2N 5.08/34/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 34, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 36
Order No.: 1769010000
Type: LM2N 5.08/36/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 36, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 38
Order No.: 1769020000
Type: LM2N 5.08/38/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 38, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 40
Order No.: 1769030000
Type: LM2N 5.08/40/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 40, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 42
Order No.: 1769040000
Type: LM2N 5.08/42/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 44
Order No.: 1769050000
Type: LM2N 5.08/44/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 46
Order No.: 1769060000
Type: LM2N 5.08/46/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 46, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 48
Order No.: 1769070000
Type: LM2N 5.08/48/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 48, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box