Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SU 10.16HP/06/270MF6 3.5AG BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 6, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
Order No. 2597370000
Type SU 10.16HP/06/270MF6 3.5AG BK BX
GTIN (EAN) 4050118609530
Qty. 24 pc(s).
Product data IEC: 1000 V / 78.3 A
UL: 300 V / 60 A
Packaging Box

Dimensions and weights

Net weight 25.32 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Power - series BU/SU 10.16HP
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 10.16 mm
Pitch in inches (P) 0.4 "
Outgoing elbow 270°
Number of poles 6
Solder pin length (l) 3.5 mm
Solder pin length tolerance +0.1 / -0.3 mm
Solder pin dimensions 1.2 x 1.1 mm
Solder pin dimensions = d tolerance +0.1 / -0.1 mm
L1 in mm 50.8 mm
L1 in inches 2 "
Pin series quantity
Tightening torque
Torque type Mounting screw, PCB
Usage information
Thickness
min. 1.44 mm
max. 1.76 mm
Tightening torque
min. 0.25 Nm
max. 0.3 Nm
Recommended screw
Thickness
min. 2.88 mm
max. 3.52 mm
Tightening torque
min. 0.2 Nm
max. 0.25 Nm
Recommended screw
Thickness
min. 1.44 mm
max. 3.52 mm
Tightening torque
min. 0.8 Nm
max. 0.9 Nm
Recommended screw
Part number SU 10.16 BFSC S 35X12

Material data

Insulating material PBT GF
Colour black
Colour chart (similar) RAL 9011
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

Rated current, min. number of poles (Tu=20°C) 78.3 A
Rated current, max. number of poles (Tu=20°C) 67.9 A
Rated current, min. number of poles (Tu=40°C) 70.6 A
Rated current, max. number of poles (Tu=40°C) 61.3 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 690 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV
Clearance, min. 8.9 mm
Creepage distance, min. 10.5 mm

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 300 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 60 A
Rated current (Use group C / CSA) 60 A
Rated current (Use group D / CSA) 5 A

Rated data acc. to UL 1059

Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 60 A
Rated current (Use group C / UL 1059) 60 A
Rated current (Use group D / UL 1059) 5 A
Clearance distance, min. 8.9 mm
Creepage distance, min. 10.5 mm

Packing

Packaging Box
VPE length 338 mm
VPE width 130 mm
VPE height 44 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • For all applications with flange we recommend to fix the pin header with the help of the soldering flange or a self-tapping screw on the board.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

ROHS Conform

Related products

Order No.: 2580350000
Type: SU 10.16HP/02/270MF2 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2580830000
Type: SU 10.16HP/03/270MF2 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2580850000
Type: SU 10.16HP/03/270MF3 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2580860000
Type: SU 10.16HP/04/270MF2 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2580870000
Type: SU 10.16HP/04/270MF3 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2580880000
Type: SU 10.16HP/04/270MF4 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597290000
Type: SU 10.16HP/05/270MF2 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597310000
Type: SU 10.16HP/05/270MF3 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597330000
Type: SU 10.16HP/05/270MF4 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597350000
Type: SU 10.16HP/05/270MF5 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597300000
Type: SU 10.16HP/06/270MF2 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 6, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597320000
Type: SU 10.16HP/06/270MF3 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 6, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597340000
Type: SU 10.16HP/06/270MF4 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 6, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 2597360000
Type: SU 10.16HP/06/270MF5 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 6, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box