Measuring transducer, every Rogowski coil, 100…5000 A, Output : 0…1 A AC
Order No.
2593400000
Type
RCMC-5000-1A-P
GTIN (EAN)
4050118647822
Qty.
1 pc(s).
Dimensions and weights
Depth
78 mm
Depth (inches)
3.071 inch
Height
100 mm
Height (inches)
3.937 inch
Width
23.1 mm
Width (inches)
0.909 inch
Net weight
100 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...65 °C
Humidity
5...95 %, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Dimensions of live conductors
Type of conductor
Insulated conductor only
Installation location
Indoor use
Electrical attributes
Frequency band
50...60 Hz
Primary current
5,000 A
Secondary voltage
22,5 mV (@ 50Hz Iprimary = 1 kA)
General data
Accuracy
<0.5 % of measuring range
Configuration
Keys and LED display
Current consumption
100 mA @24V
Galvanic isolation
between input ⁄ output ⁄ supply
Linearity
± 0.1 % typ.
Protection degree
IP20
Standard
EN 61000-6-2, 3, EN 61010-1: 2010, EN 61010-2-030:2010, EN 61326-1: 2013, EN 61000-6-2:2005, EN 61000-6-3:2007
Temperature coefficient
≤ 0.015 % / °C
Voltage supply
24 V DC ± 25 %
Technical properties
Protection degree
IP20
Input
Input signal
every Weidmüller Rogowski coil RCMA-B22-D…
Output
Load impedance current
≤ 1,5 Ω
Output current
0…1 A AC
Insulation coordination
EMC standards
UL 61010-1, EN 61326-1:2013
Galvanic isolation
between input ⁄ output ⁄ supply
Insulation voltage
1.5 kV AC 1 min.
Pollution severity
2
Standard
EN 61000-6-2, 3, EN 61010-1: 2010, EN 61010-2-030:2010, EN 61326-1: 2013, EN 61000-6-2:2005, EN 61000-6-3:2007
Important note
Product information
The RCMC-5000-XX measuring transducer is designed for electronic measurement of AC current.
The RCMC-5000-XX measuring transducer may only be used together with a Weidmüller RCMA-B22-DXX Rogowski coil.
Functional description
The RCMC-5000-XX measuring transducer converts the signal from the Rogowski coil into an analogue output signal with high phase fidelity.
The device is configured using two front buttons.
LEDs display the operating and configuration status.
The RCMC-5000-XX measuring transducer is designed for electronic measurement of AC current.
The RCMC-5000-XX measuring transducer may only be used together with a Weidmüller RCMA-B22-DXX Rogowski coil.
Functional description
The RCMC-5000-XX measuring transducer converts the signal from the Rogowski coil into an analogue output signal with high phase fidelity.
The device is configured using two front buttons.
LEDs display the operating and configuration status.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.