Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CD-HF 50X75 5/7.5 DKGY   Orders on request only
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Halogen-free cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
Order No. 2589360000
Type CD-HF 50X75 5/7.5 DKGY
GTIN (EAN) 4050118603453
Qty. 24 m

Dimensions and weights

Height 50 mm
Height (inches) 1.969 inch
Width 75 mm
Width (inches) 2.953 inch
Length 2,000 mm
Length (inches) 78.74 inch
Net weight 529 g

Temperatures

Operating temperature range -25...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General information

Colour dark grey
Flexible wiring duct No
Halogen No
Included in delivery Cable duct, Lid
Lid Yes
Material PPE
Non-tracking Yes
Operating temperature range -25...120 °C
Slit gap 7.5 mm
Slit width 5 mm
Standards In accordance with DIN EN 50085
Type of mounting when screwed in, With adhesive, Riveted
UL 94 flammability rating V-0
Usable cross-section 3,220 mm²
Version of side panel slotted

Downloads

Classifications

ETIM 6.0 EC000012
ETIM 7.0 EC000012
ETIM 8.0 EC000012
ETIM 9.0 EC000012
ECLASS 9.1 27-40-07-03
ECLASS 10.0 27-40-07-03
ECLASS 11.0 27-40-07-03
ECLASS 12.0 27-40-07-03
ECLASS 13.0 27-40-07-03
ECLASS 14.0 27-40-07-03

Approvals

Approvals UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E500004

Related products

Order No.: 2589930000
Type: CD-HF 25X25 5/7.5 DKGY
Version:
Halogen-free cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589960000
Type: CD-HF 37.5X25 5/7.5 DKGY
Version:
Halogen-free cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2590040000
Type: CD-HF 37.5X37.5 5/7.5 DKGY
Version:
Halogen-free cable duct, 37.5 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589320000
Type: CD-HF 50X100 5/7.5 DKGY
Version:
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589980000
Type: CD-HF 50X25 5/7.5 DKGY
Version:
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2590060000
Type: CD-HF 50X37.5 5/7.5 DKGY
Version:
Halogen-free cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589410000
Type: CD-HF 50X50 5/7.5 DKGY
Version:
Halogen-free cable duct, 50 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589290000
Type: CD-HF 75X100 5/7.5 DKGY
Version:
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589270000
Type: CD-HF 75X125 5/7.5 DKGY
Version:
Halogen-free cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2590010000
Type: CD-HF 75X25 5/7.5 DKGY
Version:
Halogen-free cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2590090000
Type: CD-HF 75X37.5 5/7.5 DKGY
Version:
Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589390000
Type: CD-HF 75X50 5/7.5 DKGY
Version:
Halogen-free cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
 
Order No.: 2589340000
Type: CD-HF 75X75 5/7.5 DKGY
Version:
Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm