Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WIL-LBXXXX-W450D024-240SXX0.3BM12GM12G
         

Icon
 

General ordering data

Order No. 2576970000
Type WIL-LBXXXX-W450D024-240SXX0.3BM12GM12G
GTIN (EAN) 4050118611144
Qty. 1 pc(s).

Dimensions and weights

Depth 40 mm
Depth (inches) 1.575 inch
Height 8 mm
Height (inches) 0.315 inch
Width 240 mm
Width (inches) 9.449 inch
Net weight 215 g

Temperatures

Operating temperature -20 - 60°C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bf1e8170-69bb-4440-b3e0-4da351a9a3b0

Cable technical specifications

Cable Material PUR
Sheathing colour black
Cable length 0.3 m
Core cross-section 0.34 mm²

Connection data

Version Male, straight - female, straight
Connection thread M12 / M12
Coding A-coded
Tightening torque 0.8 Nm
Wiring Pin 4 (Strand: black) control white LED, Pin 3 (Strand: blue)

Electric data

Rated voltage 24 V DC
Rated current 0.317 A
Power 7.6 W
Dimmable Yes

General technical data

Electronic equipment on rolling stock No
Recommended class according to UL for use of an power supply NEC Class 2
Shape of the LED module Rectangular
Type of connection Pre-assembled cable
Number of LEDs 42 
Light colour (CCT) Blue
Light current 98 lm
Emitting angle 40 °
Spectral colour 445 - 460 nm
Illumination level 34 lux
Operating life 60.000 h
Type of mounting Screw mounting
Drill hole spacing 225 mm
Impact resistance IK05
Protection degree IP67

Material data

Housing main material hard anodised aluminium
Encapsulation compound PUR V0
Threaded ring material PA
Material of end caps Diecast zinc, nickel-plated

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E354496

Related products

Order No.: 2436350000
Light colour (CCT): Blue
Sheathing colour: black
Connection thread: M12
Cable length: 0.3 m
Type: WIL-LBXXXX-W450D024-240SXX0.3BM12GXXXX
Width: 240 mm
Type of mounting: Screw mounting