D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
Order No.
2576160000
Type
DRIKITP230VAC 1CO LD/PB
GTIN (EAN)
4050118585926
Qty.
10 pc(s).
Dimensions and weights
Depth
63 mm
Depth (inches)
2.48 inch
Height
102.1 mm
Height (inches)
4.02 inch
Width
15.9 mm
Width (inches)
0.626 inch
Net weight
56.07 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...55 °C
Humidity
35...85 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
611f3393-31e7-4ef5-8360-95619a629f27
RoHS Compliance Status
Compliant
Control side
Rated control voltage
230 V AC
Rated current AC
4,9 mA
Power rating
1.1 VA
Coil resistance
23500 Ω ± 10 %
Coil tolerance
10 %
Status indicator
red LED
Load side
Rated switching voltage
250 V AC
Continuous current
10 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
250 V
AC switching capacity (resistive), max.
2500 VA
DC switching capacity (resistive), max.
240 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
1 CO contact (AgSnO)
Mechanical service life
10 x 106 switching cycles
Min. switching power
10 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V
General data
Rail
TS 35
Test button available
Yes
Version of test button
Lockable test button, Momentary test button
Mechanical switch position indicator
No
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-2
Component
Pusher
UL94 flammability rating
HB
Component
Mounting foot
UL94 flammability rating
HB
Component
Retaining clip
UL94 flammability rating
HB
Component
Relay cover
UL94 flammability rating
V-2
Component
Relay baseplate
UL94 flammability rating
V-0
Component
Relay test button
UL94 flammability rating
HB
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Insulating material group
IIIb
Clearance and creepage distances for control side - load side
≥ 3 mm
Dielectric strength for control side - load side
5 kVeff / 1min
Dielectric strength of open contact
1 kVeff / 1 min
Impulse withstand voltage
5 kV (1.2/50 µs)
Impulse withstand voltage at neighbouring contacts
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.