D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes
Order No.
2576120000
Type
DRMKITP 24VDC 2CO LD/PB
GTIN (EAN)
4050118585872
Qty.
10 pc(s).
Dimensions and weights
Depth
82.3 mm
Depth (inches)
3.24 inch
Height
101.8 mm
Height (inches)
4.008 inch
Width
30.6 mm
Width (inches)
1.205 inch
Net weight
100.2 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...60 °C
Humidity
35...85 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
611f3393-31e7-4ef5-8360-95619a629f27
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a
Control side
Rated control voltage
24 V DC
Rated current DC
36.9 mA
Power rating
0.9 W
Coil resistance
650 Ω ± 10 %
Coil tolerance
10 %
Status indicator
Green LED
Protective circuit
Free-wheeling diode
Load side
Rated switching voltage
250 V AC
Continuous current
10 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Inrush current
20 A / 50 ms
AC switching capacity (resistive), max.
2500 VA
DC switching capacity (resistive), max.
240 W @ 24 V
Switch-on delay
<20 ms
Switch-off delay
<20 ms
Contact type
2 CO contact (AgNi flash gold-plated)
Mechanical service life
20 x 106 switching cycles
Min. switching power
10 mA @ 12 V, 100 mA @ 5 V
General data
Rail
TS 35
Test button available
Yes
Version of test button
Lockable test button, Momentary test button
Mechanical switch position indicator
Yes
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-2
Component
Pusher
UL94 flammability rating
HB
Component
Mounting foot
UL94 flammability rating
HB
Component
Retaining clip
UL94 flammability rating
HB
Component
Relay cover
UL94 flammability rating
V-2
Component
Relay baseplate
UL94 flammability rating
V-0
Component
Relay status indicator
UL94 flammability rating
HB
Component
Relay test button
UL94 flammability rating
HB
Insulation coordination
Rated voltage
250 V
Pollution severity
2
Surge voltage category
III
Insulating material group
C
Clearance and creepage distances for control side - load side
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.