Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
USB3.0A T1H 2.3N4 TY BL
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version OMNIMATE Data - USB jack, PCB plug-in connector, USB 3.0, female header, Type A, 5 Gbps, THT solder connection, 90°, Plugging cycles: ≥ 1500, Pitch in mm (P): 2.00, Number of poles: 9, PBT, 30...80 µ" Ni / ≥ 30 µ" Au , Tray (manual assembly)
Order No. 2563550000
Type USB3.0A T1H 2.3N4 TY BL
GTIN (EAN) 4050118572674
Qty. 104 pc(s).
Packaging Tray (manual assembly)

Dimensions and weights

Depth 16.45 mm
Depth (inches) 0.648 inch
Height 9.3 mm
Height (inches) 0.366 inch
Height of lowest version 7.12 mm
Width 14.5 mm
Width (inches) 0.571 inch
Net weight 0.001 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

System specifications

LED No
Mounting onto the PCB THT solder connection
Number of poles 9
Number of solder pins per pole
Outgoing elbow 90°
Performance-Category 5 Gbps
Pitch in inches (P) 0.079 "
Pitch in mm (P) 2 mm
Plugging cycles ≥ 1500
Plugging force/pole, max. 35 N
Product family OMNIMATE Data - USB jack
Protection degree IP20
Pulling force / pole, min. 10 N
Shield surface nickel-plated
Shield tabs none
Shielding Yes
Shielding material Brass
Solder pin dimensions Octagonal
Solder pin length (l) 2.3 mm
Soldering process Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.1 mm
Transmission rate 5 Gbps
Type of connection Socket connector

Electrical properties

Dielectric strength, contact / contact 100 V AC
Insulation strength ≥ 1000 MΩ
Rated current 1.8 A at 250 V AC
Rated voltage 30 V

Material data

Insulating material PBT
Colour blue
Colour chart (similar) RAL 5012
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
Insulation strength ≥ 1000 MΩ
UL 94 flammability rating V-0
Contact base material Phosphorus bronze
Contact material Copper alloy
Contact surface Gold over nickel
Layer structure of plug contact 30...80 µ" Ni / ≥ 30 µ" Au
Storage temperature, min. -25 °C
Storage temperature, max. 85 °C
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tray (manual assembly)
VPE length 322 mm
VPE width 186 mm
VPE height 15 mm

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

ROHS Conform

Related products

Order No.: 2563710000
Type: USB2.0A T1H 2.5N4 TY BK
Colour: black
Version:
OMNIMATE Data - USB jack, PCB plug-in connector, USB 2.0, Type A, 480 Mbps, THT solder connection, 90°, Plugging cycles: ≥ 1500, Pitch in mm (P): 2.00, Number of poles: 4, PBT, 30...80 µ" Ni / ≥ 30 µ" Au , Tray (manual assembly)