Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CD-FLEX 30X30
         

Icon
Icon
Icon
 

General ordering data

Version Flexible wiring duct, 30 mm x 30 mm, 5.00 mm x 7.50 mm, 500 mm
Order No. 2562790000
Type CD-FLEX 30X30
GTIN (EAN) 4050118571561
Qty. 50 pc(s).

Dimensions and weights

Height 30 mm
Height (inches) 1.181 inch
Width 30 mm
Width (inches) 1.181 inch
Length 500 mm
Length (inches) 19.685 inch
Net weight 38 g

Temperatures

Operating temperature range -15...80 °C

General information

Colour grey (similar to RAL 7001)
Flexible wiring duct Yes
Lid No
Material Polypropylene
Non-tracking Yes
Operating temperature range -15...80 °C
Slit gap 7.5 mm
Slit width 5 mm
Type of mounting With adhesive
UL 94 flammability rating V-2
Version of side panel slotted

Downloads

Classifications

ETIM 6.0 EC000012
ETIM 7.0 EC000012
ETIM 8.0 EC000012
ETIM 9.0 EC000012
ECLASS 9.1 27-40-07-03
ECLASS 10.0 27-40-07-03
ECLASS 11.0 27-40-07-03
ECLASS 12.0 27-40-07-03
ECLASS 13.0 27-40-07-03

Approvals

ROHS Conform

Related products

Order No.: 2562770000
Type: CD-FLEX 12.5X12.5
Version:
Flexible wiring duct, 12.5 mm x 12.5 mm, 5.00 mm x 7.50 mm, 500 mm
 
Order No.: 2562780000
Type: CD-FLEX 20X20
Version:
Flexible wiring duct, 20 mm x 20 mm, 5.00 mm x 7.50 mm, 500 mm
 
Order No.: 2562800000
Type: CD-FLEX 40X40
Version:
Flexible wiring duct, 40 mm x 40 mm, 5.00 mm x 7.50 mm, 500 mm