Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM12G-12S4.0U
         

Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, M12, Number of poles : 12, 4 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 2555170400
Type SAIL-M12GM12G-12S4.0U
GTIN (EAN) 4050118565416
Qty. 1 pc(s).

Dimensions and weights

Net weight 230 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 1 mill.
Bending radius, min., moving 12 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 4 m
Colour coding black, yellow, pink, grey / pink, green, white, blue, violet, brown, red, grey, red / blue
Configurable cable length No
Core cross-section 0.14 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Insulation PP
Irradiation crosslinked No
Number of poles 12
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Sheath material PUR
Sheathing colour black
Shielded Yes
Speed 100 m/s
Suitable for cable carriers Yes
Temperature range, moving -30...90 °C
Temperature range, stationary -40...90 °C
Torsion resistance 0 °/m

General technical data

AF size 13 mm
Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material TPU
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, when screwed in, IP65, IP66
Rated current 1.5 A
Rated voltage 30 V
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight - socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 30 V

General standards

Certificate no. (cULus) E307231

Plug, left

Plug left M12, A-coded, IP67, male contact, straight, Plastic, shielded

Plug, right

Plug right M12, A-coded, IP67, female contact, straight, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

There are no products in this group.