Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WIL-LWXXXX-6500D012-240MFX5.0BCVPXXXXX
         

Icon
Icon
 

General ordering data

Order No. 2548620000
Type WIL-LWXXXX-6500D012-240MFX5.0BCVPXXXXX
GTIN (EAN) 4050118558067
Qty. 1 pc(s).

Dimensions and weights

Depth 40 mm
Depth (inches) 1.575 inch
Height 9.5 mm
Height (inches) 0.374 inch
Width 240 mm
Width (inches) 9.449 inch
Net weight 100 g

Temperatures

Operating temperature -20 - 60°C

Environmental Product Compliance

REACH SVHC /
EPREL Registration number 1326623
RoHS Compliance Status Compliant without exemption

Cable technical specifications

Cable Material PUR
Sheathing colour black
Cable length 5 m
Core cross-section 0.34 mm²

Connection data

Version Car cigarette lighter
Connection thread Miscellaneous

Electric data

Rated voltage 12 V DC
Rated current 0,70 A
Power 8,5 W
Dimmable Yes

General technical data

Electronic equipment on rolling stock No
Shape of the LED module Rectangular
Type of connection Pre-assembled cable
Number of LEDs 42 
Light colour (CCT) 6500K, White
Luminosity 220 cd
Light current 637 lm
Emitting angle 40 °
Illumination level 220 lux
Operating life 60.000 h
Type of mounting Magnet
Drill hole spacing 225 mm
Impact resistance IK05
Protection degree IP67
Efficiency class (according to EU Directive No. 874/2012) F

Material data

Housing main material hard anodised aluminium
Encapsulation compound PUR V0
Material of end caps Diecast zinc, nickel-plated

Downloads

User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35
ECLASS 14.0 27-11-06-35

Approvals

Approvals CE
ROHS Conform

Related products

There are no products in this group.