Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SV-SMT 7.62IT/04/90MSF2 2.6SN BK RL
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Tape
Order No. 2546000000
Type SV-SMT 7.62IT/04/90MSF2 2.6SN BK RL
GTIN (EAN) 4050118556032
Qty. 110 pc(s).
Product data IEC: 1000 V / 41 A
UL: 300 V / 40.5 A
Packaging Tape

Dimensions and weights

Depth 28.3 mm
Depth (inches) 1.114 inch
Height 14 mm
Height (inches) 0.551 inch
Height of lowest version 11.4 mm
Width 38.1 mm
Width (inches) 1.5 inch
Net weight 8.8 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Power - series BV/SV 7.62HP
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 7.62 mm
Pitch in inches (P) 0.3 "
Outgoing elbow 90°
Number of poles 4
Number of solder pins per pole
Solder pin length (l) 2.6 mm
Solder pin length tolerance +0.1 / -0.3 mm
Solder pin dimensions 0.8 x 1.0 mm
Solder eyelet hole diameter (D) 1.4 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 30.48 mm
L1 in inches 1.2 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 safe to back of hand above the printed circuit board
Touch-safe protection acc. to DIN VDE 0470 IP 20
Protection degree IP20, when fully mounted
Volume resistance 2.00 mΩ
Tightening torque for screw flange, min. 0.2 Nm
Tightening torque for screw flange, max. 0.3 Nm
Plugging cycles 25
Plugging force/pole, max. 12 N
Pulling force/pole, max. 7 N

Material data

Insulating material PA 9T
Colour black
Colour chart (similar) RAL 9011
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 10⁸ Ω
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 4...6 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 130 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 130 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 41 A
Rated current, max. number of poles (Tu=20°C) 41 A
Rated current, min. number of poles (Tu=40°C) 41 A
Rated current, max. number of poles (Tu=40°C) 41 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 630 V
Rated voltage for surge voltage class / pollution degree III/3 630 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV
Short-time withstand current resistance 3 x 1s with 420 A
Clearance, min. 6.9 mm
Creepage distance, min. 9.6 mm

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 40.5 A
Rated current (Use group C / UL 1059) 40.5 A
Rated current (Use group D / UL 1059) 10 A
Clearance distance, min. 6.9 mm
Creepage distance, min. 9.6 mm
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Tape
VPE length 338 mm
VPE width 130 mm
VPE height 33 mm
Tape depth (T2) 15.8 mm
Tape width (W) 56 mm
Tape pocket depth (K0) 15.3 mm
Tape pocket height (A0) 28.4 mm
Tape pocket width (B0) 39.06 mm
Tape pocket separation (P1) 36 mm
Tape hole separation (E) 1.75 mm
Tape pocket separation (F) 26.2 mm
Tape reel diameter ∅ (A) 330 mm
Surface resistance Rs = 109 - 1012 Ω

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2545980000
Type: SV-SMT 7.62IT/02/90MSF2 2.6SN BK RL
Colour: black
Version:
PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Tape
 
Order No.: 2545990000
Type: SV-SMT 7.62IT/03/90MSF2 2.6SN BK RL
Colour: black
Version:
PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 2.6 mm, tinned, black, Tape
 
Order No.: 2546010000
Type: SV-SMT 7.62IT/04/90MSF4 2.6SN BK RL
Colour: black
Version:
PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Tape