IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
Order No.
2545120000
Type
ITS 24-240VUC M7C PU10
GTIN (EAN)
4050118555066
Qty.
10 pc(s).
Dimensions and weights
Depth
57.9 mm
Depth (inches)
2.28 inch
Height
98 mm
Height (inches)
3.858 inch
Width
17.5 mm
Width (inches)
0.689 inch
Net weight
48.2 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-25 °C...50 °C
Humidity
25 - 75%, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Control side
Rated control voltage
24...48 V DC, 24...230 V AC
Power rating
8 VA @ 230 V AC, 0.4 W at 24 V DC
Status indicator
LED green (U/t): flashes when time runs, lights permanently with supply voltage applied, LED yellow (R): relay closed
Time ranges
0.05 s - 1 s, 0.5 s - 10 s, 3 s - 60 s, 0.5 min - 10 min, 3 min - 1 h, 0.5 h - 10 h
Setting tolerance
5 %
Max. reset time after voltage interruption
100 ms
Basic accuracy
±6% (of scale-end value, for time range 0.05 s - 1 s), ±1.5% (of scale-end value, for all other time ranges)
Min. pulse duration
50 ms
Repeat accuracy
<0.5 % or ±5 ms
Load side
Rated switching voltage
250 V AC
Continuous current
5 A
Max. switching voltage, AC
250 V
Max. switching voltage, DC
30 V
AC switching capacity (resistive), max.
1250 VA
DC switching capacity (resistive), max.
90 W
Contact type
1 CO contact (AgNi)
Mechanical service life
1 x 106 switching cycles
Min. switching power
10 mA @ 12 V, 100 mA @ 5 V
General data
Design
Installation housing; 1TE
Suitable for front mounting
No
Version
with separate control input
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Resistance to vibration EN 61812-1
10 Hz...60 Hz: 0.15 mm, 60 Hz...150 Hz: 2 g
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
II
Clearance and creepage distances for control side - load side
≥ 1.5 mm
Dielectric strength for control side - load side
1.6 kV
Impulse withstand voltage
2.5 kV
Protection degree
IP20
Further details of approvals / standards
Connection data
Wire connection method
Screw connection
Stripping length, rated connection
7 mm
Tightening torque, max.
0.5 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.25 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 23
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.25 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire connection cross section, finely stranded, min.
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.