Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2T 4 BL
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
Order No. 2540040000
Type A2T 4 BL
GTIN (EAN) 4050118551778
Qty. 50 pc(s).

Dimensions and weights

Depth 53.5 mm
Depth (inches) 2.106 inch
Depth including DIN rail 54.5 mm
Height 100 mm
Height (inches) 3.937 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 20.416 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour blue
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 550 V
Current (ATEX) 25 A
Wire cross section max. (ATEX) 4 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 25 A
Wire cross section max. (IECEX) 4 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function Yes
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Rail
Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 12 mm
Tube length for twin wire-end ferrule
Cross-section for conductor connection
min. 0.5 mm²
max. 1.5 mm²
Tube length
min. 8 mm
max. 12 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
min. 6 mm
max. 12 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
min. 8 mm
max. 12 mm
Cross-section for conductor connection
nominal 4 mm²
Tube length
min. 10 mm
max. 12 mm
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
min. 6 mm
max. 10 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
min. 7 mm
max. 12 mm
Cross-section for conductor connection
min. 4 mm²
max. 6 mm²
Tube length
min. 9 mm
max. 15 mm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Rail
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 32 A
Current at maximum wires 32 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 2.04 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 10 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 10 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 30 A
Current size C (cURus) 30 A
Current size D (cURus) 5 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02

Approvals

Approvals CCCEX CE CURUS CURUSEX IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKEX UKCA
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 2539970000
Type: A2T 4
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
 
Order No.: 2539980000
Type: A2T 4 FT-PE
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
 
Order No.: 2724450000
Type: A2T 4 N-FT
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
 
Order No.: 2552480000
Type: A2T 4 OR
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
 
Order No.: 2540020000
Type: A2T 4 VL
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
 
Order No.: 2540030000
Type: A2T 4 VL BL
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
 
Order No.: 2552590000
Type: A2T 4 VL OR
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange