Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-WLT-VL-AP-BR-CL-EU
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
Order No. 2536690000
Type IE-WLT-VL-AP-BR-CL-EU
GTIN (EAN) 4050118548709
Qty. 1 pc(s).

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 135 mm
Height (inches) 5.315 inch
Width 52.7 mm
Width (inches) 2.075 inch
Net weight 880 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI

EMC conformity and approvals

EMC standards EN 61000-6-2, EN 61000-6-4, CISPR 22, FCC Part 15B Class B, IEC 61000-4-2 ESD: Contact: 8 kV; Air: 15 kV, IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA IIC T4 Gc
Safety standard SELV according to EN 62368-1, UL 60950-1
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6
Wireless EN 301 489-1/17, EN 300 328, EN 301893, TELEC, FCC ID SLE-WAPN008

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Alarm contact 1 relay output with a current capacity of 1 A at 24 V DC
Connector for external antennas 2x RP-SMA female, 500 V insulation
Console port interface RS-232 (RJ45 connector)
Digital inputs 2 inputs with the same ground, isolated
  • +13 To +30 V for logic "1"
  • -30 To +3 V for logic "0"
  • Max. input current: 8 mA
Function reset button Restoration of factory settings
LED indicator PWR1, PWR2, PoE, FAULT, STATE, SIGNAL, WLAN, LAN
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Standard antenna 2 dBi omni-directional dual band antenna, RP-SMA (male plug)

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 570,854 h

Power supply

Connection type 1 removable 10-pole terminal block, 500 V insulation
Current consumption 0.6 A at 12 V DC, 0.15 A at 48 V DC
Power consumption 7.2 W
Reverse polarity protection Available
Voltage supply 24 V DC, 2 redundant inputs, or 48 V DC Power-over-Ethernet (IEEE 802.3af)
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 48 V

Technical data

Housing main material metal
Protection degree IP30
Type of mounting DIN rail

Technology

Standard IEEE 802.11 a/b/g/n for Wireless LAN, IEEE 802.11i for Wireless Security, IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X), IEEE 802.3ab for 1000BaseT(X), IEEE 802.3af for Power-over-Ethernet, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1Q for VLAN tagging
Supported protocols Proxy ARP, DNS, HTTP, HTTPS, IP, ICMP, SNTP, TCP, UDP, Radius, SNMP, DHCP, VLAN, STP/RSTP, LLDP

WLAN interface

Data security SSID broadcast enable/disable, Firewall for MAC/IP/protocol/port-based filtering, 64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES)
Operating channels (mid-band) EU: 2.412 to 2.472 GHz (13 channels); 5.180 to 5.240 GHz (4 channels); 5.260 to 5.320 GHz (4 channels); 5.500 to 5.700 GHz (11 channels)
Spreading code process and modulation (typical) DSSS with DBPSK, DQPSK, CCK, OFDM with BPSK, QPSK, 16QAM, 64QAM, 802.11b: CCK at 11/5.5 MBit/s, DQPSK at 2 MBit/s, DBPSK at 1 MBit/s, 802.11a / g: 64QAM at 54/48 MBit/s, 16QAM at 36/24 MBit/s, QPSK at 18/12 MBit/s, BPSK at 9/6 MBit/s, 802.11n: 64QAM at 300 MBit/s to BPSK at 6.5 MBit/s
Transmission rate 802.11b: 1, 2, 5,5, 11 MBit/s, 802.11a/g: 6, 9, 12, 18, 24, 36, 48, 54 MBit/s, 802.11n: 6.5 to 300 MBit/s
Transmission rate WLAN
Standard IEEE 802.11b
max. 11 Mbps
min. 1 Mbps
Standard IEEE 802.11a/g
max. 54 Mbps
min. 6 Mbps
Standard IEEE 802.11n
max. 300 Mbps
min. 6.5 Mbps
Transmit power 802.11b: type 26±1.5 dBm at 1 MBit/s, type 26±1.5 dBm at 2 MBit/s, type 26±1.5 dBm at 5,5 MBit/s, type 25±1.5 dBm at 11 MBit/s, 802.11g: type 23±1.5 dBm to 6 to 24 MBit/s, type 23±1.5 dBm at 36 MBit/s, type 19±1.5 dBm at 48 MBit/s, type 18±1.5 dBm at 54 MBit/s, 802.11a: type 23±1.5 dBm at 6 bis 24 MBit/s, type 21±1.5 dBm at 36 MBit/s, type 20±1.5 dBm at 48 MBit/s, type 18±1.5 dBm at 54 MBit/s, 802.11n (2.4 GHz): type 23±1.5 dBm at MCS0/8 20 MHz, type 18±1.5 dBm at MCS7/15 20 MHz, type 23±1.5 dBm at MCS0/8 40 MHz, type 17±1.5 dBm at MCS7/15 40 MHz, 802.11n (5 GHz): type 23±1.5 dBm at MCS0/8 20 MHz, type 18±1.5 dBm at MCS7/15 20 MHz, type 23±1.5 dBm at MCS0/8 40 MHz, type 17±1.5 dBm at MCS7/15 40 MHz
Wireless LAN receive sensitivity 802.11b: -93 dBm at 1 MBit/s, -93 dBm at 2 MBit/s, -93 dBm at 5.5 MBit/s, -88 dBm at 11 MBit/s, 802.11g: -88 dBm at 6 MBit/s, -86 dBm at 9 MBit/s, -85 dBm at 12 MBit/s, -85 dBm at 18 MBit/s, -85 dBm at 24 MBit/s, -82 dBm at 36 MBit/s, -78 dBm at 48 MBit/s, -74 dBm at 54 MBit/s, 802.11a: -90 dBm at 6 MBit/s, -88 dBm at 9 MBit/s, -88 dBm at 12 MBit/s, -85 dBm at 18 MBit/s, -81 dBm at 24 MBit/s, -78 dBm at 36 MBit/s, -74 dBm at 48 MBit/s, -72 dBm at 54 MBit/s, 802.11n (2.4 GHz): -70 dBm at MCS7 20 MHz, -69 dBm at MCS15 20 MHz, -67 dBm at MCS7 40 MHz, -67 dBm at MCS15 40 MHz, 802.11n (5 GHz): -69 dBm at MCS7 20 MHz, -71 dBm at MCS15 20 MHz, -63 dBm at MCS7 40 MHz, -68 dBm at MCS15 40 MHz

Downloads

Classifications

ETIM 6.0 EC000816
ETIM 7.0 EC000816
ETIM 8.0 EC000816
ETIM 9.0 EC000816
ECLASS 9.0 19-17-02-01
ECLASS 9.1 19-17-02-06
ECLASS 10.0 19-17-05-01
ECLASS 11.0 19-17-05-01
ECLASS 12.0 19-17-05-01
ECLASS 13.0 19-17-05-01

Approvals

Approvals CE CULUSEX DEMKOATEX KOREANCERT UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULusEX) E344136

Related products

Order No.: 2536600000
Type: IE-WL-BL-AP-CL-EU
Version:
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
 
Order No.: 2536650000
Type: IE-WLT-BL-AP-CL-EU
Version:
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
 
Order No.: 2536660000
Type: IE-WL-BL-AP-CL-US
Version:
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
 
Order No.: 2536670000
Type: IE-WLT-BL-AP-CL-US
Version:
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
 
Order No.: 2536680000
Type: IE-WL-VL-AP-BR-CL-EU
Version:
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
 
Order No.: 2536700000
Type: IE-WL-VL-AP-BR-CL-US
Version:
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
 
Order No.: 2536710000
Type: IE-WLT-VL-AP-BR-CL-US
Version:
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C