Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SM 22/22 MM WS
         

Icon
Icon
Icon
Icon
 

General ordering data

Version SwitchMark, Device markers, 22 x 22 mm, white
Order No. 2535610000
Type SM 22/22 MM WS
GTIN (EAN) 4050118549614
Qty. 1,000 pc(s).

Dimensions and weights

Depth 0.1 mm
Depth (inches) 0.004 inch
Height 22 mm
Height (inches) 0.866 inch
Width 22 mm
Width (inches) 0.866 inch
Net weight 0.147 g

Temperatures

Operating temperature range -40...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Adhesive Acrylate adhesive
Approval acc. to UL 969 Yes
Colour white
Halogen No
Material Polyester
Number per roll 450 
Operating temperature range -40...120 °C
Operating temperature range, max. 120 °C
Operating temperature range, min. -40 °C
UL 94 flammability rating V-0
Version halogen-free, Self-adhesive
Width 22 mm
compatible printer 2599430000
2599440000

Device markers

Halogen No

Important note

Product information Prevention of incorrect operation: SM
MultiMark device markers can be used with marking materials from different manufacturers.Wherever they are used, they ensure that all components, such as control and signalling devices from different vendors, are clearly assigned.

Downloads

Eplan Data Portal Eplan data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001288
ETIM 7.0 EC001288
ETIM 8.0 EC001288
ETIM 9.0 EC001288
ECLASS 9.0 27-40-06-29
ECLASS 9.1 27-40-06-29
ECLASS 10.0 27-40-06-29
ECLASS 11.0 27-28-11-04
ECLASS 12.0 27-28-11-04
ECLASS 13.0 27-28-11-04
ECLASS 14.0 27-28-11-04

Approvals

ROHS Conform

Related products

Order No.: 2535620000
Type: SM 22/22 MM GE
Version:
SwitchMark, Device markers, 22 x 22 mm, yellow
 
Order No.: 2535630000
Type: SM 22/22 MM GR
Version:
SwitchMark, Device markers, 22 x 22 mm, grey