Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIE-M12SL-5S-H11TL-M16
         

Icon
 

General ordering data

Version Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
Order No. 2530900000
Type SAIE-M12SL-5S-H11TL-M16
GTIN (EAN) 4050118541014
Qty. 1 pc(s).

Dimensions and weights

Net weight 30 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP ebf89fc8-a87f-4691-b87a-dfb9921774b4

Technical data of PCB plug-in connector

Coding L-coded
Housings M12 pin
Mounting height 11 mm
Number of poles 5
Type of mounting Backpanel mouting
Rated voltage 63 V
Rated current 16 A
Protection degree IP67, when screwed in
Contact surface Gold over nickel
Housing main material PA
Connection thread M12
Tightening torque M12: 0.8 - 1.2 Nm
Mounting thread M 16 x 1.5
Mounting onto the PCB Dip solder
Contact material Cu-alloy

General Info

Number of poles 5
Housing main material PA
Connection thread M12
Contact material Cu-alloy
Contact surface Gold over nickel
Type of mounting Backpanel mouting
Protection degree IP67, when screwed in

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC003568
ETIM 8.0 EC003568
ETIM 9.0 EC003568
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-44-01-10
ECLASS 12.0 27-44-01-10
ECLASS 13.0 27-44-01-10

Approvals

ROHS Conform

Related products

Coding: L-coded
Number of poles: 5
Order No.: 2530880000
Type: SAIE-M12SL-5S-F12TL-M16
Version:
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: