Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIFG-M12S-L-F12-M16
         

Icon
Icon
 

General ordering data

Version Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
Order No. 2530830000
Type SAIFG-M12S-L-F12-M16
GTIN (EAN) 4050118540956
Qty. 60 pc(s).

Dimensions and weights

Net weight 1.967 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Technical data of PCB plug-in connector

Coding L-coded
Housings M12 pin
Mounting height 12 mm
Number of poles 5
Type of mounting Frontpanel mounting
Rated voltage 63 V
Rated current 16 A
Protection degree IP67, when screwed in
Contact surface Gold over nickel
Housing main material Zinc diecast
Connection thread M12
Tightening torque M12: 0.8 - 1.2 Nm
Mounting thread M 16 x 1.5
Plugging cycles 500
Contact material Cu-alloy

General Info

Number of poles 5
Housing main material Zinc diecast
Connection thread M12
Contact material Cu-alloy
Contact surface Gold over nickel
Type of mounting Frontpanel mounting
Protection degree IP67, when screwed in
Plugging cycles 500

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC003556
ETIM 8.0 EC003556
ETIM 9.0 EC003556
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-24
ECLASS 11.0 27-44-02-24
ECLASS 12.0 27-44-02-24
ECLASS 13.0 27-44-02-24
ECLASS 14.0 27-44-02-24

Approvals

ROHS Conform

Related products

Coding: L-coded
Number of poles: 5
Order No.: 2530850000
Type: SAIFG-M12S-L-H11-M16
Version:
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: