PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box
Order No.
2530050000
Type
SV-SMT 7.62HP/05/90MSF4 SC/6 2.6SN BX
GTIN (EAN)
4050118540253
Qty.
30 pc(s).
Product data
IEC: 1000 V / 41 A UL: 300 V / 33 A
Packaging
Box
Dimensions and weights
Depth
28.3 mm
Depth (inches)
1.114 inch
Height
14 mm
Height (inches)
0.551 inch
Height of lowest version
11.4 mm
Width
58.12 mm
Width (inches)
2.288 inch
Net weight
8.35 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
System specifications
Product family
OMNIMATE Power - series BV/SV 7.62HP
Type of connection
Board connection
Mounting onto the PCB
THT/THR solder connection
Pitch in mm (P)
7.62 mm
Pitch in inches (P)
0.3 "
Outgoing elbow
90°
Number of poles
5
Number of solder pins per pole
2
Solder pin length (l)
2.6 mm
Solder pin length tolerance
+0.1 / -0.3 mm
Solder pin dimensions
0.8 x 1.0 mm
Solder eyelet hole diameter (D)
1.4 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
L1 in mm
38.1 mm
L1 in inches
1.5 "
L2 in mm
7.62 mm
L2 in inch
0.3 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
safe to back of hand above the printed circuit board
Touch-safe protection acc. to DIN VDE 0470
IP 20
Volume resistance
2.00 mΩ
Can be coded
Yes
Tightening torque for screw flange, min.
0.2 Nm
Tightening torque for screw flange, max.
0.3 Nm
Plugging force/pole, max.
12 N
Pulling force/pole, max.
7 N
Material data
Insulating material
PA 9T
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
II
Comparative Tracking Index (CTI)
≥ 500
Moisture Level (MSL)
1
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Layer structure of solder connection
1...3 µm Ni / 4...6 µm Sn matt
Layer structure of plug contact
1...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
130 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
130 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
41 A
Rated current, max. number of poles (Tu=20°C)
41 A
Rated current, min. number of poles (Tu=40°C)
41 A
Rated current, max. number of poles (Tu=40°C)
41 A
Rated voltage for surge voltage class / pollution degree II/2
1,000 V
Rated voltage for surge voltage class / pollution degree III/2
630 V
Rated voltage for surge voltage class / pollution degree III/3
630 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
6 kV
Short-time withstand current resistance
3 x 1s with 420 A
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group C / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
600 V
Rated current (Use group B / UL 1059)
33 A
Rated current (Use group C / UL 1059)
33 A
Rated current (Use group D / UL 1059)
5 A
Clearance distance, min.
6.9 mm
Creepage distance, min.
9.6 mm
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
338 mm
VPE width
130 mm
VPE height
33 mm
Technical data - hybrid
Pitch in mm (hybrid)
nominal
3.81 mm
Hybrid component
Signal
Pitch in mm (Signal)
3.81 mm
Pitch in inch (hybrid)
Hybrid component
Signal
nominal
0.15 "
Pitch in inches (Signal)
0.15 "
Pole count (hybrid)
Hybrid component
Signal
nominal
6
Number of poles (Signal)
6
Number of solder pins per pole (hybrid)
Hybrid component
Signal
nominal
1
Number of solder pins per pole (Signal)
1
Solder pin dimensions (hybrid)
Solder pin dimensions
0.8 x 0.8 mm
Hybrid component
Signal
Solder pin dimensions (Signal)
0.8 x 0.8 mm
Solder pin dimensions = d tolerance (hybrid)
Solder pin dimensions = d tolerance
Lower tolerance with prefix (reveals minimum)
-0,03
Upper tolerance with prefix (reveals maximum)
+0,01
Tolerance, unit
mm
Hybrid component
Signal
Solder pin dimensions = d tolerance (Signal)
-0,03 / +0,01 mm
Diameter of solder eyelet (hybrid)
Hybrid component
Signal
nominal
1.3 mm
PCB hole diameter (Signal)
1.3 mm
Tolerance of the diameter of the solder eyelet (hybrid)
Hybrid component
Signal
Solder eyelet hole diameter tolerance (D)
± 0.1 mm
PCB hole diameter tolerance (Signal)
± 0.1 mm
L2 in mm
7.62 mm
L2 in inch
0.3 "
Number of rows (hybrid)
Hybrid component
Signal
Number of rows (Signal)
2
Contact material (hybrid)
Hybrid component
Signal
Contact material
CuMg
Contact material (Signal)
CuMg
Contact surface (hybrid)
Hybrid component
Signal
Contact surface
tinned
Contact surface (Signal)
tinned
Layer structure of the solder connection (hybrid)
Layer structure of the solder connection
Layer strength
min.
1 µm
max.
3 µm
Material
Ni
Layer strength
min.
4 µm
max.
8 µm
Material
Sn
Hybrid component
Signal
Layer structure of the solder connection (Signal)
1-3 µm Ni / 4-8 µm Sn
Layer structure of the plug contact (hybrid)
Layer structure of the plug contact
Layer strength
min.
1 µm
max.
3 µm
Material
Ni
Layer strength
min.
4 µm
max.
8 µm
Material
Sn
Hybrid component
Signal
Layer structure of the plug contact (Signal)
1-3 µm Ni / 4-8 µm Sn
Rated voltage for overvoltage class / pollution severity level II/2 (hybrid)
Hybrid component
Signal
nominal
320 V
Rated voltage for overvoltage class/pollution severity level II/2 (Signal)
320 V
Rated voltage for overvoltage class / pollution severity level III/2 (hybrid)
Hybrid component
Signal
nominal
160 V
Rated voltage for overvoltage class/pollution severity level III/2 (Signal)
160 V
Rated voltage for overvoltage class / pollution severity level III/3 (hybrid)
Hybrid component
Signal
nominal
160 V
Rated voltage for overvoltage class/pollution severity level III/3 (Signal)
160 V
Rated impulse voltage for overvoltage class / pollution severity level II/2 (hybrid)
Hybrid component
Signal
nominal
2.5 kV
Rated impulse voltage for overvoltage class/pollution severity level II/2 (Signal)
2.5 kV
Rated impulse voltage for overvoltage class / pollution severity level III/2 (hybrid)
Hybrid component
Signal
nominal
2.5 kV
Rated impulse voltage for overvoltage class/pollution severity level III/2 (Signal)
2.5 kV
Rated impulse voltage for overvoltage class / pollution severity level III/3 (hybrid)
Hybrid component
Signal
nominal
2.5 kV
Rated impulse voltage for overvoltage class/pollution severity level III/3 (Signal)
2.5 kV
Short-time withstand current capacity (hybrid)
Hybrid component
Signal
Short-time withstand current resistance
3 x 1s with 80 A
Short-time withstand current resistance (Signal)
3 x 1s with 80 A
Creepage distance (hybrid)
Hybrid component
Signal
min.
4.38 mm
Clearance distance (hybrid)
Hybrid component
Signal
min.
3.6 mm
Rated voltage (Use group B / CSA) (Hybrid)
Hybrid component
Signal
nominal
300 V
Rated voltage (Use group B / CSA) (Signal)
300 V
Rated voltage (Use group C / CSA) (Hybrid)
Hybrid component
Signal
nominal
50 V
Rated voltage (Use group C / CSA) (Signal)
50 V
Rated current (Use group B / CSA) (Hybrid)
Hybrid component
Signal
nominal
9 A
Rated current (Use group B / CSA) (Signal)
9 A
Rated current (Use group C / CSA) (Hybrid)
Hybrid component
Signal
nominal
9 A
Rated current (Use group C / CSA) (Signal)
9 A
Rated current (Use group D / CSA) (Hybrid)
Hybrid component
Signal
nominal
9 A
Rated current (Use group D / CSA) (Signal)
9 A
Rated voltage (Use group B / UL 1059) (Hybrid)
Hybrid component
Signal
nominal
300 V
Rated voltage (Use group B / UL 1059] (Signal)
300 V
Rated voltage (Use group C / UL 1059) (Hybrid)
Hybrid component
Signal
nominal
50 V
Rated voltage (Use group C / UL 1059] (Signal)
50 V
Rated voltage (Use group D / UL 1059) (Hybrid)
Hybrid component
Signal
nominal
300 V
Rated voltage (Use group D / UL 1059] (Signal)
300 V
Rated current (Use group B / UL 1059) (Hybrid)
Hybrid component
Signal
nominal
5 A
Rated current (Use group B / UL 1059) (Signal)
5 A
Rated current (Use group C / UL 1059) (Hybrid)
Hybrid component
Signal
nominal
5 A
Rated current (Use group C / UL 1059) (Signal)
5 A
Rated current (Use group D / UL 1059) (Hybrid)
Hybrid component
Signal
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Technical specifications refer to the power contacts
Technical data of signal contacts: 50V / 5A, stripping length 8mm
Rated current related to rated cross-section & min. No. of poles.
Specifications of diagram: P1=7.62 mm; P2=3.81 mm
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
MFX and MSFX: X= Position of the middle flange e.g. MF2, MSF3
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Technical specifications refer to the power contacts
Technical data of signal contacts: 50V / 5A, stripping length 8mm
Rated current related to rated cross-section & min. No. of poles.
Specifications of diagram: P1=7.62 mm; P2=3.81 mm
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
MFX and MSFX: X= Position of the middle flange e.g. MF2, MSF3
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.