Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 24B ABU EMC
         

Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp replaceable
Order No. 2527810000
Type HDC 24B ABU EMC
GTIN (EAN) 4050118618297
Qty. 1 pc(s).

Dimensions and weights

Depth 141 mm
Depth (inches) 5.551 inch
Height 30 mm
Height (inches) 1.181 inch
Width 47 mm
Width (inches) 1.85 inch
Net weight 133.76 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%
Chemical resistance
Substance Hydraulic oil
Chemical resistance Resistant
Substance Petrol
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

General data

EMC housings Yes
Housing main material diecast aluminium
Material of locking element PA 66/6, Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
UL 94 flammability rating V-0

Version

BG 8
Clamp version Side-locking clamp
Colour (RAL) RAL 9011
Cover without cover
Design of housing Bulkhead housing
Design of locking system Side-locking clamp on lower side, Side-locking clamp replaceable
Sealing FPM
Size 8
Suitable for ModuPlug® Yes
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

Approvals CE CURUS
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 2544060000
Type: HDC 64D TOBU 1M40G EMC
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 40
 
Order No.: 2544050000
Type: HDC 64D TSBU 1M40G EMC
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 40