Surge voltage arrester, Low voltage, Spare arrester
Order No.
2520890000
Type
VPU II 0 N-PE 260 40/65
GTIN (EAN)
4050118532180
Qty.
1 pc(s).
Dimensions and weights
Depth
64 mm
Depth (inches)
2.52 inch
Height
52 mm
Height (inches)
2.047 inch
Width
17.8 mm
Width (inches)
0.701 inch
Net weight
51.8 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70
Humidity
5 - 95% rel. humidity
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
General data
Colour
blue
Design
Installation housing; 1TE, Insta IP 20
Optical function display
No
Protection degree
IP20
Rail
TS 35
UL 94 flammability rating
V-0
Version
Spare arrester
Insulation coordination acc. to EN 50178
Pollution severity
2
Surge voltage category
III
Rated data IEC / EN
Combined pulse UOC
10 kV
Discharge current Imax (8/20µs) N-PE
65 kA
Discharge current In (8/20µs) N-PE
40 kA
Energy coordination (≤10 m)
Type II, Type III
Frequency range, max.
60 Hz
Frequency range, min.
50 Hz
Fuse
Not required
Leakage current at Un
1 µA
Max. continuous voltage, Uc (N-PE)
260 V
Number of poles
1
Protection level Up at IN (N-PE)
≤ 1.6 kV
Rated voltage (AC)
230 V
Requirements category acc. to IEC 61643-11
Type II, Type III
Requirements class, acc. to EN 61643-11
T2, T3
Response time
≤ 100 ns
Short-circuit current rating ISCCR
100 kA
Signalling contact
No
Standards
IEC61643-11, EN61643-11
Temporary surge voltage (over-voltage) - TOV
1,200 V
Voltage type
AC
Connection data
Wire connection method
Screw connection
Type of connection
pluggable
Important note
Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.