Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Stainless steel 1.4404 (316L)
Order No.
2519550000
Type
KLIPPON BDX M20 S
GTIN (EAN)
4050118532043
Qty.
1 pc(s).
Dimensions and weights
Height
12 mm
Height (inches)
0.472 inch
Width
27 mm
Width (inches)
1.063 inch
Length
22 mm
Length (inches)
0.866 inch
Net weight
60 g
Temperatures
Operating temperature
-60 °C...200 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Certificate numbers cable gland
Approval conditions
ATEX, IECEX, UL AEx Class Div., UL AEx Class Zone
Certificate no. cable gland (ATEX)
CML 19ATEX3347X
Certificate no. cable gland (CSA)
E340660
Certificate no. cable gland (IECEx)
IECEx CML 19.0105X
Identification
Ex e IIC Gb, Ex ta IIIC Da
General information
AF size 1
27 mm
Air flow
0.25 l / 1 h
Cable glands
M 20
Explosion protection type
Ex e
External thread
M 20
Filter
Bronze insert (90% copper, 10% tin)
Halogen
halogen-free
Head diameter
26.2 mm
Impact resistance
7 J ATEX version
Length of thread
10 mm
Material
Stainless steel 1.4404 (316L)
Note: protection class
- The venting element should be fitted on the bottom side of the enclosure, aligned vertically with the thread upwards, and at the lowest point to permit proper drainage. - The supplied assembly instructions must be read prior to installation and strictly adhered to. - The water flow rate was tested using a water-filled, empty enclosure (no pressure or heat-producing internal components). The water flow rate may vary due to operational parameters and environmental conditions.
- The venting element should be fitted on the bottom side of the enclosure, aligned vertically with the thread upwards, and at the lowest point to permit proper drainage. - The supplied assembly instructions must be read prior to installation and strictly adhered to. - The water flow rate was tested using a water-filled, empty enclosure (no pressure or heat-producing internal components). The water flow rate may vary due to operational parameters and environmental conditions.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.