Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LUFS 10.00/11/90V 5.0SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 10.00 mm, Number of poles: 11, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
Order No. 2500540000
Type LUFS 10.00/11/90V 5.0SN BK BX
GTIN (EAN) 4050118604535
Qty. 10 pc(s).
Product data IEC: 1000 V / 101 A / 0.5 - 25 mm²
UL: 600 V / 53 A / AWG 18 - AWG 4
Packaging Box

Dimensions and weights

Depth 28.55 mm
Depth (inches) 1.124 inch
Height 35 mm
Height (inches) 1.378 inch
Height of lowest version 30 mm
Width 111.8 mm
Width (inches) 4.402 inch
Net weight 105.6 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Power - series LU
Wire connection method PUSH IN without actuator
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 10 mm
Pitch in inches (P) 0.394 "
Number of poles 11
Pin series quantity
Fitted by customer No
Number of rows
Solder pin length (l) 5 mm
Solder pin dimensions d = 1.2 mm, Octagonal
Solder eyelet hole diameter (D) 1.6 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.8 x 4.0
Stripping length 18 mm
L1 in mm 100 mm
L1 in inches 3.937 "
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Touch-safe protection acc. to DIN VDE 57 106 touch-safe with connected connectors from 6 mm²
Protection degree IP20

Material data

Insulating material Wemid (PA)
Colour black
Colour chart (similar) RAL 9011
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact base material E-Cu
Contact material Cu-alloy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -40 °C
Operating temperature, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.5 mm²
Clamping range, max. 16 mm²
Wire connection cross section AWG, min. AWG 18
Wire connection cross section AWG, max. AWG 4
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, min. H07V-R 6 mm²
Stranded, max. H07V-R 25 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 16 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 16 mm²
Plug gauge in accordance with EN 60999 a x b; ø 5.3mm (B6)
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H2,5/25D BL
Stripping length
nominal 18 mm
Recommended wire-end ferrule H2,5/18
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H4,0/26D GR
Stripping length
nominal 18 mm
Recommended wire-end ferrule H4,0/18
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H6,0/26 SW
Stripping length
nominal 18 mm
Recommended wire-end ferrule H6,0/18
Cross-section for conductor connection
Type fine-wired
nominal 10 mm²
wire end ferrule
Stripping length
nominal 21 mm
Recommended wire-end ferrule H10,0/28 EB
Stripping length
nominal 18 mm
Recommended wire-end ferrule H10,0/18
Cross-section for conductor connection
Type fine-wired
nominal 16 mm²
wire end ferrule
Stripping length
nominal 21 mm
Recommended wire-end ferrule H16,0/28 GN
Stripping length
nominal 18 mm
Recommended wire-end ferrule H16,0/18
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H1,5/24 R
Stripping length
nominal 18 mm
Recommended wire-end ferrule H1,5/18
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60947-7-4
Rated current, min. number of poles (Tu=20°C) 101 A
Rated current, max. number of poles (Tu=20°C) 77.8 A
Rated current, min. number of poles (Tu=40°C) 90.2 A
Rated current, max. number of poles (Tu=40°C) 69.8 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 1,000 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 8 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 53 A
Rated current (Use group C / CSA) 53 A
Rated current (Use group D / CSA) 5 A
Wire cross-section, AWG, min. AWG 18
Wire cross-section, AWG, max. AWG 4

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated voltage (Use group D / UL 1059) 600 V
Rated voltage (Use group F / UL 1059) 1,000 V
Rated current (Use group B / UL 1059) 53 A
Rated current (Use group C / UL 1059) 53 A
Rated current (Use group D / UL 1059) 5 A
Rated current (Use group F / UL 1059) 53 A
Wire cross-section, AWG, min. AWG 18
Wire cross-section, AWG, max. AWG 4
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 316 mm
VPE width 132 mm
VPE height 52 mm

Type tests

Test: Durability of markings
Standard IEC 60947-1 section 8.2.4.5.1 / 06.07, IEC 60512-1-1:2002-02
Test mark of origin, type identification, pitch, durability, stripping length
Evaluation available
Test: Clampable cross section
Standard IEC 60999-1 section 7 and 9.1 / 11.99, IEC 60947-1 section 8.2.4.5.1 / 03.11
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Type of conductor and conductor cross-section solid 16 mm²
Type of conductor and conductor cross-section stranded 16 mm²
Type of conductor and conductor cross-section H07V-U16
Type of conductor and conductor cross-section H07V-U6
Type of conductor and conductor cross-section H07V-K16
Type of conductor and conductor cross-section AWG 4
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard IEC 60999-1 section 9.4 / 11.99
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section AWG 20/1
Type of conductor and conductor cross-section AWG 20/19
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement 2.9 kg
Conductor type
Type of conductor and conductor cross-section H07V-U16
Type of conductor and conductor cross-section H07V-K16
Evaluation passed
Requirement 4,5 kg
Conductor type
Type of conductor and conductor cross-section AWG 4/7
Type of conductor and conductor cross-section AWG 4/19
Evaluation passed
Pull-out test
Standard IEC 60999-1 section 9.5 / 11.99
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section AWG 20/1
Type of conductor and conductor cross-section AWG 20/19
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement ≥100 N
Conductor type
Type of conductor and conductor cross-section H07V-U16
Type of conductor and conductor cross-section H07V-K16
Evaluation passed
Requirement ≥ 135 N
Conductor type
Type of conductor and conductor cross-section AWG 4/7
Type of conductor and conductor cross-section AWG 4/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • The test point can only be used as potential-pickup point.
  • The single-position PCB terminal block can be used for voltages up to 1500 V (DC) and 1000 V (AC). The relevant device standard and the appropriate required clearances and creepage distances should be observed in the application
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01
ECLASS 14.0 27-46-01-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 2
Order No.: 2499430000
Type: LUFS 10.00/02/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 2, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 3
Order No.: 2500460000
Type: LUFS 10.00/03/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 3, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 4
Order No.: 2500470000
Type: LUFS 10.00/04/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 4, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 5
Order No.: 2878500000
Type: LUFS 10.00/05/90V 5.0SN BK BX SO
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 5, 90°, Solder pin length (l): 5 mm, tinned, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 5
Order No.: 2500480000
Type: LUFS 10.00/05/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 5, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 6
Order No.: 2500490000
Type: LUFS 10.00/06/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 6, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 7
Order No.: 2500500000
Type: LUFS 10.00/07/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 7, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 8
Order No.: 2500510000
Type: LUFS 10.00/08/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 8, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 9
Order No.: 2500520000
Type: LUFS 10.00/09/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 9, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 10
Order No.: 2500530000
Type: LUFS 10.00/10/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 10, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box
 
Number of poles: 12
Order No.: 2500550000
Type: LUFS 10.00/12/90V 5.0SN BK BX
Colour: black
Solder pin length (l): 5 mm
Version:
Printed circuit board terminals, 10.00 mm, Number of poles: 12, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box