Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCMKIT-I 230VAC 4CO AU
         

Icon
 

General ordering data

Version RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact with test button AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes
Order No. 2497120000
Type RCMKIT-I 230VAC 4CO AU
GTIN (EAN) 4050118508710
Qty. 10 pc(s).

Dimensions and weights

Depth 78.3 mm
Depth (inches) 3.083 inch
Height 77 mm
Height (inches) 3.031 inch
Width 27.2 mm
Width (inches) 1.071 inch
Net weight 0 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 230 V AC
Rated current AC 5.7 mA
Power rating 1.31 VA
Coil resistance 19465 Ω ± 15 %
Status indicator red LED

Load side

Rated switching voltage 240 V AC
Continuous current 6 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 12 A / 20 ms
AC switching capacity (resistive), max. 1500 VA
DC switching capacity (resistive), max. 144 W @ 24 V
Switch-on delay ≤ 15 ms
Contact type 4 CO contact with test button (AgNi gold-plated)
Mechanical service life AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power 1 V / 1 mA

General data

Rail TS 35
Test button available Yes
Version of test button lockable
Mechanical switch position indicator Yes
Colour black

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Creepage and clearance distance input – output ≥ 4 mm
Dielectric strength, Input/Output 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 2 kVeff / 1 min
Dielectric strength of open contact 1.2 kVeff /1 min.
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (DNV) TAA000011A

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.7 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 1 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 1 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 1 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²
Blade size size PZ1

Important note

Product information IP20 without connected conductor at complete opened clamping yoke connection.

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE DETNORVER
ROHS Conform

Related products