Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
DRIKIT 230VAC 1CO LD/PB
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
Order No. 2476800000
Type DRIKIT 230VAC 1CO LD/PB
GTIN (EAN) 4050118497021
Qty. 10 pc(s).

Dimensions and weights

Depth 68 mm
Depth (inches) 2.677 inch
Height 80.2 mm
Height (inches) 3.157 inch
Width 15.8 mm
Width (inches) 0.622 inch
Net weight 59.1 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...55 °C
Humidity 35...85 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7cI
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 230 V AC
Rated current AC 4,9 mA
Power rating 1.1 VA
Coil resistance 23500 Ω ± 10 %
Status indicator red LED

Load side

Rated switching voltage 250 V AC
Continuous current 10 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 250 V
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 240 W @ 24 V
Switch-on delay ≤ 15 ms
Switch-off delay ≤ 10 ms
Contact type 1 CO contact (AgSnO)
Mechanical service life 10 x 106 switching cycles
Min. switching power 10 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator No
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-2
Component Mounting foot
UL94 flammability rating HB
Component Retaining clip
UL94 flammability rating HB
Component Relay cover
UL94 flammability rating V-2
Component Relay baseplate
UL94 flammability rating V-0
Component Relay test button
UL94 flammability rating HB

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIb
Clearance and creepage distances for control side - load side ≥ 3 mm
Dielectric strength for control side - load side 4 kVeff / 1 Min.
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 4.8 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Relevant base 7760056350
Relevant relay 7760056320
Certificate no. (cURus) relay E312083
Certificate no. (cURus) base E355547

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.8 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.25 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.25 mm²
Wire cross-section, solid, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.25 mm²
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 4 mm²
Blade size size PH1

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 2476340000
Type: DRIKIT 12VDC 1CO LD
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Screw connection, Test button available: No
 
Order No.: 2476740000
Type: DRIKIT 12VDC 1CO LD/PB
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
 
Order No.: 2476680000
Type: DRIKIT 24VDC 1CO LD
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: No
 
Order No.: 2476750000
Type: DRIKIT 24VDC 1CO LD/PB
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
 
Order No.: 2476690000
Type: DRIKIT 48VDC 1CO LD
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection, Test button available: No
 
Order No.: 2476760000
Type: DRIKIT 48VDC 1CO LD/PB
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
 
Order No.: 2476700000
Type: DRIKIT 110VDC 1CO LD
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Screw connection, Test button available: No
 
Order No.: 2476770000
Type: DRIKIT 110VDC 1CO LD/PB
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
 
Order No.: 2476710000
Type: DRIKIT 24VAC 1CO LD
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: No
 
Order No.: 2476780000
Type: DRIKIT 24VAC 1CO LD/PB
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
 
Order No.: 2476720000
Type: DRIKIT 115VAC 1CO LD
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: No
 
Order No.: 2476790000
Type: DRIKIT 115VAC 1CO LD/PB
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
 
Order No.: 2476730000
Type: DRIKIT 230VAC 1CO LD
Version:
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: No