Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBI FS 303015 S2B1
         

Icon
Icon
 

General ordering data

Version Klippon EBi FS (Essential Box industrial - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, silver
Order No. 2471030000
Type KEBI FS 303015 S2B1
GTIN (EAN) 4050118591309
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-12-12
Alternative product 8000090349

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 300 mm
Height (inches) 11.811 inch
Width 300 mm
Width (inches) 11.811 inch
Diameter 9 mm
Mounting dimension - height 250 mm
Mounting dimension - width 250 mm
Wall thickness, min. 2 mm
Wall thickness, max. 2 mm
Net weight 4,759 g

Temperatures

Operating temperature -40 °C...85 °C
Operating temperature range -40 °C to 85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable glands, left

M12 33 
M16 27 
M20 14 
M25 12 
M32
M40
M50
M63

Cable glands, right

M12 33 
M16 27 
M20 14 
M25 12 
M32
M40
M50
M63

Cable glands, top/bottom

M12 33 
M16 27 
M20 14 
M25 12 
M32
M40
M50
M63

Certificate numbers enclosure

Approval conditions cULus
Certificate no. (cULus) E256877
Declaration of Conformatiy No. (DoC LVD) DE PS2650 180129 001ISS00

General information

Access opening: height 242.5 mm
Access opening: width 242.5 mm
Areas of use Harbour facilities, Machine construction, Transportation, Marine engineering, Packaging industry, Process industry
Enclosure attachment Fixing lugs, Installation through the housing rear wall
Flange plate Yes
Flange plate mounting M5 Torx stainless-steel screws TX20
Gland plates Bottom
Impact resistance 10.00 J
Integral fixing Screwed
Lid Yes
Lid attachment M6 torx stainless steel screws with slot, Removable cover + M6 screws
Material Stainless steel 1.4301 (304)
Material thickness of cover 1.25 mm
Material thickness of enclosure 1.25 mm
Material thickness of flange 1.25 mm
Number of lid screws
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Polyurethane foamed, EPDM
Seal material of cover Polyurethane foamed
Seal material of flange plate EPDM
Standards DIN EN 62208, IEC 60529
Surface finish Brushed
Torque for lid screws 2.5 Nm

Housing earth

Earth, enclosure, cover Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Earth, enclosure, external M6 earth tab rivet
Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 3x18
WDU 16 / ZDU 16 3x15
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x36
WDU 35 / ZDU 35 3x11
WDU 4 / ZDU 4 3x30
WDU 6 / ZDU 6 3x23

vertical assembly

WDU 10 / ZDU 10 3x18
WDU 16 / ZDU 16 3x15
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x36
WDU 35 / ZDU 35 3x11
WDU 4 / ZDU 4 3x30
WDU 6 / ZDU 6 3x23

Important note

Product information Minimum order quantity (50 pieces)

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01
ECLASS 14.0 27-18-01-01

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E256877

Related products

Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts