Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBI FS 806022 S2B0
         

Icon
Icon
 

General ordering data

Version Klippon EBi FS (Essential Box industrial - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 800 mm, Width: 600 mm, Depth: 220 mm, Material: Stainless steel 1.4301 (304), Brushed, silver
Order No. 2471010000
Type KEBI FS 806022 S2B0
GTIN (EAN) 4050118591385
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-12-12

Dimensions and weights

Depth 220 mm
Depth (inches) 8.661 inch
Height 800 mm
Height (inches) 31.496 inch
Width 600 mm
Width (inches) 23.622 inch
Diameter 9 mm
Mounting dimension - height 750 mm
Mounting dimension - width 550 mm
Wall thickness, min. 1.5 mm
Wall thickness, max. 1.5 mm
Net weight 19,540 g

Temperatures

Operating temperature -40 °C...85 °C
Operating temperature range -40 °C to 85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable glands, left

M12 222 
M16 140 
M20 88 
M25 54 
M32 45 
M40 22 
M50 18 
M63
M75

Cable glands, right

M12 222 
M16 140 
M20 88 
M25 54 
M32 45 
M40 22 
M50 18 
M63
M75

Cable glands, top/bottom

M12 165 
M16 96 
M20 64 
M25 39 
M32 33 
M40 16 
M50 14 
M63
M75

Certificate numbers enclosure

Approval conditions cULus
Certificate no. (cULus) E256877
Declaration of Conformatiy No. (DoC LVD) DE PS2650 180129 001ISS00

General information

Access opening: height 743 mm
Access opening: width 543 mm
Areas of use Harbour facilities, Machine construction, Transportation, Marine engineering, Packaging industry, Process industry
Enclosure attachment Fixing lugs, Installation through the housing rear wall
Flange plate No
Impact resistance 10.00 J
Integral fixing Screwed
Lid Yes
Lid attachment M6 torx stainless steel screws with slot, Removable cover + M6 screws
Material Stainless steel 1.4301 (304)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Number of lid screws
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Polyurethane foamed
Seal material of cover Polyurethane foamed
Standards DIN EN 62208, IEC 60529
Surface finish Brushed
Torque for lid screws 2.5 Nm

Housing earth

Earth, enclosure, cover Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Earth, enclosure, external M6 earth tab rivet
Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 11x48
WDU 16 / ZDU 16 11x40
WDU 2,5 / ZDU 2,5 / IDU 2,5 11x94
WDU 35 / ZDU 35 11x30
WDU 4 / ZDU 4 11x79
WDU 6 / ZDU 6 11x60

vertical assembly

WDU 10 / ZDU 10 8x67
WDU 16 / ZDU 16 8x56
WDU 2,5 / ZDU 2,5 / IDU 2,5 8x133
WDU 35 / ZDU 35 8x42
WDU 4 / ZDU 4 8x111
WDU 6 / ZDU 6 8x84

Important note

Product information Minimum order quantity (50 pieces)

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01
ECLASS 14.0 27-18-01-01

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E256877

Related products

Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts