Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBI QL 403022 S2B1
         

Icon
Icon
Icon
 

General ordering data

Version Klippon EBi QL (Essential Box industrial - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 220 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, silver
Order No. 2470840000
Type KEBI QL 403022 S2B1
GTIN (EAN) 4050118591316
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-12-12
Alternative product 8000090365

Dimensions and weights

Depth 220 mm
Depth (inches) 8.661 inch
Height 400 mm
Height (inches) 15.748 inch
Width 300 mm
Width (inches) 11.811 inch
Diameter 9 mm
Mounting dimension - height 350 mm
Mounting dimension - width 250 mm
Wall thickness, min. 2 mm
Wall thickness, max. 2 mm
Net weight 9,298 g

Temperatures

Operating temperature -40 °C...85 °C
Operating temperature range -40 °C to 85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable glands, left

M12 112 
M16 65 
M20 40 
M25 24 
M32 21 
M40 10 
M50
M63
M75

Cable glands, right

M12 112 
M16 65 
M20 40 
M25 24 
M32 21 
M40 10 
M50
M63
M75

Cable glands, top/bottom

M12 76 
M16 45 
M20 28 
M25 18 
M32 15 
M40
M50
M63
M75

Certificate numbers enclosure

Approval conditions cULus
Certificate no. (cULus) E243298
Declaration of Conformatiy No. (DoC LVD) DE PS2650 180129 001ISS00

General information

Access opening: height 343 mm
Access opening: width 243 mm
Areas of use Harbour facilities, Machine construction, Transportation, Marine engineering, Packaging industry, Process industry
Enclosure attachment Fixing lugs, Installation through the housing rear wall
Flange plate Yes
Flange plate mounting M5 Torx stainless-steel screws TX20
Gland plates Bottom
Impact resistance 10.00 J
Integral fixing Screwed
Lid Yes
Lid attachment Quarter-turn fastener with slotted insert
Material Stainless steel 1.4301 (304)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Material thickness of flange 1.5 mm
Opening angle lid 125 °
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Polyurethane foamed, EPDM
Seal material of cover Polyurethane foamed
Seal material of flange plate EPDM
Standards DIN EN 62208, IEC 60529
Surface finish Brushed

Housing earth

Earth, enclosure, cover Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Earth, enclosure, external M6 earth tab rivet
Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 4x18
WDU 16 / ZDU 16 4x15
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x36
WDU 35 / ZDU 35 4x11
WDU 4 / ZDU 4 4x30
WDU 6 / ZDU 6 4x23

vertical assembly

WDU 10 / ZDU 10 3x28
WDU 16 / ZDU 16 3x23
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x56
WDU 35 / ZDU 35 3x18
WDU 4 / ZDU 4 3x47
WDU 6 / ZDU 6 3x35

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01
ECLASS 14.0 27-18-01-01

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E243298

Related products

Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts