Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Relay Modules & Solid-State Relays
Analogue Signal Conditioning
Power Supplies
Electronics Housings
Lightning and Surge Protection
e-mobility
Photovoltaics
Fieldbus Distributors
Switched-mode power supply units
Electronic load monitoring
Communication modules
Uninterruptible power supply
DC/DC converter
Diode- and redundancy modules
Pre charge unit
Decentralised switched-mode power supply units IP65
Decentralised electronic load monitoring IP65
Accessories
Connect Power PROtop
Connect Power PROmax
Connect Power PROeco
Connect Power PRObas
Connect Power INSTA POWER
Connect Power PRO PM
Connect Power PROtop single-phase
Connect Power PROtop 3-phase
Connect Power PROtop for highest demands, single-phase
Connect Power PROtop for highest demands, 3-phase
Connect Power PROtop with wide-range input
General ordering data
Version
Power supply, switch-mode power supply unit, 24 V
Order No.
2467060000
Type
PRO TOP3 120W 24V 5A
GTIN (EAN)
4050118481969
Qty.
1 pc(s).
Dimensions and weights
Depth
125 mm
Depth (inches)
4.921 inch
Height
130 mm
Height (inches)
5.118 inch
Width
39 mm
Width (inches)
1.535 inch
Net weight
967 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity at operating temperature
5...95 %, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
6d8cdf22-8230-4af8-86c8-3558c716666d
Input
AC input voltage range
3 x 320...3 x 575 V AC / 2 x 360...2 x 575 V AC
Connection system
PUSH IN with actuator
Current consumption in relation to the input voltage
Voltage type
3-phase AC
Input voltage
320 V
Input current
1 A
Voltage type
DC
Input voltage
400 V
Input current
0.4 A
DC input voltage range
450...800 V DC
Frequency range AC
45…65 Hz
Input fuse (internal)
No
Inrush current
Max. 10 A
Nominal power consumption
134.8 VA
Rated input voltage
3x 400...3x 500 V AC (wide-range input)
Recommended back-up fuse
1 - 2 A, Char. C
Surge protection
Varistor
Output
Connection system
PUSH IN with actuator
DCL - peak load reserve
Boost duration
5 s
Multiple of the rated current
150 %
Boost duration
15 ms
Multiple of the rated current
600 %
Mains failure bridge-over time
> 20 ms @ 115V AC/ 230 VAC
Nominal output current for Unom
5 A @ 60 °C
Output power
120 W
Output voltage, max.
28.8 V
Output voltage, min.
22.5 V
Output voltage, note
adjustable with potentiometer or comunication module
Parallel connection option
yes, max 10
Protection against inverse voltage
Yes
Ramp-up time
≤ 100 ms
Rated output voltage
24 V DC ± 1 %
Residual ripple, breaking spikes
<50 mVss @ UNenn , Full Load
General data
AC failure bridging time @ Inom
> 20 ms @ 230 V AC / > 20 ms @ 115 V AC
Conformal coating
No
Degree of efficiency
89%
Derating
> 60°C (2.5% / 1°C)
Earth leakage current, max.
3.5 mA
Housing version
Metal, corrosion resistant
MTBF
According to Standard
SN 29500
Operating time (hours), min.
2,000,000 h
Ambient temperature
25 °C
Input voltage
400 V
Output power
120 W
Duty cycle
100 %
According to Standard
SN 29500
Operating time (hours), min.
934,000 h
Ambient temperature
40 °C
Input voltage
400 V
Output power
120 W
Duty cycle
100 %
Power factor (approx.)
> 0.4 @ 3x400 V AC
Protection degree
IP20
Short-circuit protection
Yes, internal
Start-up
≥ -40 °C
Surge voltage category
III, II
Weight
865 g
EMC / shock / vibration
Interference immunity test acc. to
EN 55024, EN 55032 (EN 55022), EN 61000-6-1, 2, 3, 4
Shock resistance IEC 60068-2-27
30 g in all directions
Vibration resistance IEC 60068-2-6
2.3 g (on DIN rail), 4 g (with direct mounting)
Insulation coordination
Insulation voltage input / earth
3.2 kV
Insulation voltage output / earth
0.5 kV
Insulation voltage, input/output
3.5 kV
Pollution severity
2
Protection class
I, with PE connection
Surge voltage category
III, II
Electrical safety (applied standards)
Electrical machine equipment
Acc. to EN60204
For use with electronic equipment
Acc. to EN50178 / VDE0160
Protection against dangerous shock currents
Acc. to VDE0106-101
Protective separation / protection against electrical shock
VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage
SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies
According to EN 61558-2-16
Connection data (input)
Conductor cross-section, AWG/kcmil , max.
12 AWG
Conductor cross-section, AWG/kcmil , min.
20 AWG
Conductor cross-section, flexible , min.
0.5 mm²
Conductor cross-section, rigid , max.
1.5 mm²
Conductor cross-section, rigid , min.
0.5 mm²
Connection system
PUSH IN with actuator
Number of terminals
4 for L1/L2/L3/PE
Wire connection cross section, flexible (input), max.
2.5 mm²
Connection data (output)
Conductor cross-section, AWG/kcmil , max.
12 AWG
Conductor cross-section, AWG/kcmil , min.
26 AWG
Conductor cross-section, flexible , max.
2.5 mm²
Conductor cross-section, flexible , min.
0.2 mm²
Conductor cross-section, rigid , max.
2.5 mm²
Conductor cross-section, rigid , min.
0.2 mm²
Connection system
PUSH IN with actuator
Number of terminals
5 (+ + / - - -)
Connection data (signal)
Wire connection cross-section, flexible (signal), max.
1.5 mm²
Wire connection cross-section, flexible (signal), min.
0.14 mm²
Wire connection method
PUSH IN
Wire cross-section, AWG/kcmil , max.
16
Wire cross-section, AWG/kcmil , min.
26 mm²
Wire cross-section, solid , max.
1.5 mm²
Wire cross-section, solid , min.
0.14 mm²
Signalling
Floating contact
Yes
LED green/red
Green: Operation (failure-free), Flashing green: advance warning I>90%, Green/red flashing: output switched off (switch-off mode), Flashing red: overload/error
Status relay (max. load)
Output voltage OK (30 V DC / 1 A)
Approbations
Certificate no. (cULus)
E258476
Certificate no. (cULusEX)
E470829
Institute (cULus)
CULUS
Institute (cULusEX)
CULUSEX
Classifications
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ECLASS 10.0
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-90-02
Order No.:
2467080000
Type:
PRO TOP3 240W 24V 10A
Version:
Power supply, switch-mode power supply unit, 24 V
Order No.:
2467100000
Type:
PRO TOP3 480W 24V 20A
Version:
Power supply, switch-mode power supply unit, 24 V
Order No.:
2467150000
Type:
PRO TOP3 480W 48V 10A
Version:
Power supply, switch-mode power supply unit, 48 V
Order No.:
2467120000
Type:
PRO TOP3 960W 24V 40A
Version:
Power supply, switch-mode power supply unit, 24 V
Order No.:
2467170000
Type:
PRO TOP3 960W 48V 20A
Version:
Power supply, switch-mode power supply unit, 48 V
Version
Power supply, switch-mode power supply unit, 24 V
Order No.
2467060000
Type
PRO TOP3 120W 24V 5A
GTIN (EAN)
4050118481969
Qty.
1 pc(s).
Depth
125 mm
Depth (inches)
4.921 inch
Height
130 mm
Height (inches)
5.118 inch
Width
39 mm
Width (inches)
1.535 inch
Net weight
967 g
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity at operating temperature
5...95 %, no condensation
REACH SVHC
Lead 7439-92-1
SCIP
6d8cdf22-8230-4af8-86c8-3558c716666d
AC input voltage range
3 x 320...3 x 575 V AC / 2 x 360...2 x 575 V AC
Connection system
PUSH IN with actuator
Current consumption in relation to the input voltage
Voltage type
3-phase AC
Input voltage
320 V
Input current
1 A
Voltage type
DC
Input voltage
400 V
Input current
0.4 A
DC input voltage range
450...800 V DC
Frequency range AC
45…65 Hz
Input fuse (internal)
No
Inrush current
Max. 10 A
Nominal power consumption
134.8 VA
Rated input voltage
3x 400...3x 500 V AC (wide-range input)
Recommended back-up fuse
1 - 2 A, Char. C
Surge protection
Varistor
Connection system
PUSH IN with actuator
DCL - peak load reserve
Boost duration
5 s
Multiple of the rated current
150 %
Boost duration
15 ms
Multiple of the rated current
600 %
Mains failure bridge-over time
> 20 ms @ 115V AC/ 230 VAC
Nominal output current for Unom
5 A @ 60 °C
Output power
120 W
Output voltage, max.
28.8 V
Output voltage, min.
22.5 V
Output voltage, note
adjustable with potentiometer or comunication module
Parallel connection option
yes, max 10
Protection against inverse voltage
Yes
Ramp-up time
≤ 100 ms
Rated output voltage
24 V DC ± 1 %
Residual ripple, breaking spikes
<50 mVss @ UNenn , Full Load
AC failure bridging time @ Inom
> 20 ms @ 230 V AC / > 20 ms @ 115 V AC
Conformal coating
No
Degree of efficiency
89%
Derating
> 60°C (2.5% / 1°C)
Earth leakage current, max.
3.5 mA
Housing version
Metal, corrosion resistant
MTBF
According to Standard
SN 29500
Operating time (hours), min.
2,000,000 h
Ambient temperature
25 °C
Input voltage
400 V
Output power
120 W
Duty cycle
100 %
According to Standard
SN 29500
Operating time (hours), min.
934,000 h
Ambient temperature
40 °C
Input voltage
400 V
Output power
120 W
Duty cycle
100 %
Power factor (approx.)
> 0.4 @ 3x400 V AC
Protection degree
IP20
Short-circuit protection
Yes, internal
Start-up
≥ -40 °C
Surge voltage category
III, II
Weight
865 g
Interference immunity test acc. to
EN 55024, EN 55032 (EN 55022), EN 61000-6-1, 2, 3, 4
Shock resistance IEC 60068-2-27
30 g in all directions
Vibration resistance IEC 60068-2-6
2.3 g (on DIN rail), 4 g (with direct mounting)
Insulation voltage input / earth
3.2 kV
Insulation voltage output / earth
0.5 kV
Insulation voltage, input/output
3.5 kV
Pollution severity
2
Protection class
I, with PE connection
Surge voltage category
III, II
Electrical machine equipment
Acc. to EN60204
For use with electronic equipment
Acc. to EN50178 / VDE0160
Protection against dangerous shock currents
Acc. to VDE0106-101
Protective separation / protection against electrical shock
VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage
SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies
According to EN 61558-2-16
Conductor cross-section, AWG/kcmil , max.
12 AWG
Conductor cross-section, AWG/kcmil , min.
20 AWG
Conductor cross-section, flexible , min.
0.5 mm²
Conductor cross-section, rigid , max.
1.5 mm²
Conductor cross-section, rigid , min.
0.5 mm²
Connection system
PUSH IN with actuator
Number of terminals
4 for L1/L2/L3/PE
Wire connection cross section, flexible (input), max.
2.5 mm²
Conductor cross-section, AWG/kcmil , max.
12 AWG
Conductor cross-section, AWG/kcmil , min.
26 AWG
Conductor cross-section, flexible , max.
2.5 mm²
Conductor cross-section, flexible , min.
0.2 mm²
Conductor cross-section, rigid , max.
2.5 mm²
Conductor cross-section, rigid , min.
0.2 mm²
Connection system
PUSH IN with actuator
Number of terminals
5 (+ + / - - -)
Wire connection cross-section, flexible (signal), max.
1.5 mm²
Wire connection cross-section, flexible (signal), min.
0.14 mm²
Wire connection method
PUSH IN
Wire cross-section, AWG/kcmil , max.
16
Wire cross-section, AWG/kcmil , min.
26 mm²
Wire cross-section, solid , max.
1.5 mm²
Wire cross-section, solid , min.
0.14 mm²
Floating contact
Yes
LED green/red
Green: Operation (failure-free), Flashing green: advance warning I>90%, Green/red flashing: output switched off (switch-off mode), Flashing red: overload/error
Status relay (max. load)
Output voltage OK (30 V DC / 1 A)
Certificate no. (cULus)
E258476
Certificate no. (cULusEX)
E470829
Institute (cULus)
CULUS
Institute (cULusEX)
CULUSEX
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ECLASS 10.0
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-90-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E258476
Certificate no. (cULusEX)
E470829
Order No.:
2467080000
Type:
PRO TOP3 240W 24V 10A
Version:
Power supply, switch-mode power supply unit, 24 V
Order No.:
2467100000
Type:
PRO TOP3 480W 24V 20A
Version:
Power supply, switch-mode power supply unit, 24 V
Order No.:
2467150000
Type:
PRO TOP3 480W 48V 10A
Version:
Power supply, switch-mode power supply unit, 48 V
Order No.:
2467120000
Type:
PRO TOP3 960W 24V 40A
Version:
Power supply, switch-mode power supply unit, 24 V
Order No.:
2467170000
Type:
PRO TOP3 960W 48V 20A
Version:
Power supply, switch-mode power supply unit, 48 V
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.