Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-UI-2RCO-DC-P
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 24 V DC power supply
Order No. 2456840000
Type ACT20P-UI-2RCO-DC-P
GTIN (EAN) 4050118471779
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 127.1 mm
Height (inches) 5.004 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 228 g

Temperatures

Storage temperature -20 °C...70 °C
Operating temperature -20 °C...65 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 10…90 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTBF 180 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Cable-length compensation <±0.002 Ω per cable resistance Ω
Influence of the sensor cable resistance 5 Ω @ RTD- Kabel
Input current configurable, ± 25 mA DC, ±5 A DC
Input resistance, current 40 Ω
Input resistance, voltage 2 MΩ, > 10 MΩ
Input voltage configurable, ±150 mV DC, ± 600mV DC, ±30 V DC, ±300 V DC
Number of inputs 1
Potentiometer 1.2…500 kΩ
Resistance 0…10 kΩ, 0…12 kΩ, 0…15 kΩ
Sensor Thermocouples: B, E, J, K, L, N, R, S, T, U, RTD: PT100, PT200, PT1000, Ni120, Cu10, 2-/3-/4-wire
Sensor supply 0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable, 24 V (@ 4-20 mA loop)
Temperature input range B: +100…+1820 °C, E: -270…+1000 °C, J: (-210…+1200 °C), K: -270…+1372 °C, L: +100…+900 °C, N: (-180…+1300 °C), R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C

Output

Number of outputs 2

Output (digital)

Alarm function configurable, Top and bottom limit values, window range, Alarm delay: 0…99 s, Hysteresis adjustable, auto / manual reset
Max. switching frequency 20 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 110 V
Number of digital outputs
Rated switching current 200mA @ 110Vdc, 6A @ 24Vdc / 240Vac
Type 2 CO contacts, normal / inverse adjustment, Switching frequency 20 Hz

General data

Accuracy <0.1 % of measuring range
Cold-junction compensation error ±2.0°C @ -20° C - 70°C
Configuration With FDT/DTM software, or via 7-segment display, push-buttons and rotary encoder on the device itself, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation 4-way isolator;, Input to supply ⁄ Alarm 1 ⁄ Alarm 2, yes, between input ⁄ output ⁄ supply
Long-term drift 0.1 % / 10.000 h
Power consumption ≤ 3.5 W, <2 W
Rail TS 35
Repeat accuracy ± 0.05 % of measuring range final value
Step response time 450 ms
Temperature coefficient <0.02 °C of measuring range / °C, 350 ppm/K
Voltage supply 9...60 V DC

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 4-way isolator;, Input to supply ⁄ Alarm 1 ⁄ Alarm 2, yes, between input ⁄ output ⁄ supply
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 4 kV (input / output)
Pollution severity 2
Rated voltage 300 Veff
Surge voltage category III
Test voltage 0.3 kV

Connection data

Type of connection PUSH IN
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.2 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.2 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²

Important note

Product information The devices of the ACT20P-UI-2RCO-XX-x family record current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). They have two independent relay outputs which emit an alarm when levels exceed or fall below pre-set limits.

Properties

  • Configuration and diagnosis with the FDT/DTM software “WI-Manager”.
  • Manual configuration on the device is performed via the LED display by means of operating buttons and rotary encoders.
  • The dual-channel trip amplifier enables various alarm functions: window alarm, alarm delay, wire break detection, hysteresis and upper / lower limit alarm.
  • The active or passive signal inputs for RTD, TC, potentiometer, voltage and current are fully galvanically isolated.
  • Remote diagnosis: reporting of errors (e.g. cable breaks) via status relay.
  • Operational status and relay status indicated by front panel LEDs.
  • Galvanic 4-way isolation between input, output and supply.

Downloads

Classifications

ETIM 6.0 EC002654
ETIM 7.0 EC002654
ETIM 8.0 EC002654
ETIM 9.0 EC002654
ECLASS 9.0 27-21-01-22
ECLASS 9.1 27-21-01-22
ECLASS 10.0 27-21-01-22
ECLASS 11.0 27-21-01-22
ECLASS 12.0 27-21-01-22
ECLASS 13.0 27-21-01-22

Approvals

Approvals CE
Approvals CULUS;
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 7760054305
Type: ACT20P-TMR-RTI-S
Version:
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
 
Type of connection: PUSH IN
Order No.: 7760054352
Type: ACT20P-TMR-RTI-P
Version:
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
 
Type of connection: Screw connection
Order No.: 7940045760
Type: ACT20P-UI-2RCO-DC-S
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 24 V DC power supply
 
Type of connection: Screw connection
Order No.: 1238910000
Type: ACT20P-UI-2RCO-AC-S
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Type of connection: PUSH IN
Order No.: 2495690000
Type: ACT20P-UI-2RCO-AC-P
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
 
Type of connection: Screw connection
Order No.: 7760054164
Type: ACT20P-VMR-1PH-H-S
Version:
Limit value monitoring, Input : 110 / 240 / 400 V AC/DC, Output : 2 x relays, Input: single-phase voltage, Relay output
 
Type of connection: Screw connection
Order No.: 7760054359
Type: ACT20P-VMR-1PH-H-P
Version:
Limit value monitoring, Input : 110 / 240 / 400 V AC/DC, Output : 2 x relays, Input: single-phase voltage, Relay output
 
Type of connection: Screw connection
Order No.: 7760054165
Type: ACT20P-VMR-3PH-ILP-H-S
Version:
Limit value monitoring, Input : 180…500 V AC, Output : 2 x relays, Input: 3-phase voltage, Relay output
 
Type of connection: PUSH IN
Order No.: 7760054361
Type: ACT20P-VMR-3PH-ILP-H-P
Version:
Limit value monitoring, Input : 180…500 V AC, Output : 2 x relays, Input: 3-phase voltage, Relay output