Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
Order No.
2435400000
Type
IE-SW-BL05-4GT-1GS
GTIN (EAN)
4050118447224
Qty.
1 pc(s).
Dimensions and weights
Depth
105 mm
Depth (inches)
4.134 inch
Height
135 mm
Height (inches)
5.315 inch
Width
29 mm
Width (inches)
1.142 inch
Net weight
422 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-10 °C...60 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
EMC conformity and approvals
EMC standards
EN 55032, EN 55035, EN 61000-6-4, EN 61000-6-2, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T4 Gc
Free fall
According to IEC 60068-2-32
Safety standard
UL508, EN 60950-1
Ship use
DNV
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
60 °C
Operating temperature, min.
-10 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Alarm contact
1 relay output with a current capacity of 1 A at 24 V DC
Fibre-optic ports
100/1000Base SFP Slot
Function DIP switch
Port surveillance, Broadcast storm protection enable/disable, Enable/disable jumbo frame support, Activate/deactivate IEEE 802.3az energy-efficient Ethernet, Switching between 100BaseSFP and 1000BaseSFP on SFP port
LED indicator
Power LED: PWR1, PWR2, FAULT, 10/100/1000M
Note
The SFP slot can only be used with Weidmüller SFP transceivers belonging to product group "SFP transceivers for use with switches of Basic-,Value- and PremiumLine". Third-party SFP transceivers are not accepted by the switch.
Number of ports
4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP)
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
2,823,446 h
Management features
Industrial protocol support
CC-Link IE Field
Power supply
Current consumption
0.16 A at 24 V
Reverse polarity protection
Available
Voltage supply
12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
9.6 V
Voltage, max.
60 V
Switch characteristics
Bandwidth backplane
10 Gbit/s
Jumbo frame support
up to 10 KB
MAC table size
8 K
Packet buffer size
1,024 kBit
Technical data
Protection degree
IP30
Speed
Gigabit Ethernet
Switch
unmanaged
Type of mounting
DIN rail, Panel (with optional mounting kit)
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3az Energy-Efficient Ethernet
1 relay output with a current capacity of 1 A at 24 V DC
Fibre-optic ports
100/1000Base SFP Slot
Function DIP switch
Port surveillance, Broadcast storm protection enable/disable, Enable/disable jumbo frame support, Activate/deactivate IEEE 802.3az energy-efficient Ethernet, Switching between 100BaseSFP and 1000BaseSFP on SFP port
LED indicator
Power LED: PWR1, PWR2, FAULT, 10/100/1000M
Note
The SFP slot can only be used with Weidmüller SFP transceivers belonging to product group "SFP transceivers for use with switches of Basic-,Value- and PremiumLine". Third-party SFP transceivers are not accepted by the switch.
Number of ports
4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP)
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
IEEE 802.3x flow control, Back pressure flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3az Energy-Efficient Ethernet
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.