Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AFS 4 2C BK
         

Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
Order No. 2429860000
Type AFS 4 2C BK
GTIN (EAN) 4050118439717
Qty. 50 pc(s).

Dimensions and weights

Depth 68 mm
Depth (inches) 2.677 inch
Depth including DIN rail 69 mm
Height 74 mm
Height (inches) 2.913 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 17.5 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV17ATEX8064U
Certificate No. (IECEX) IECEXTUR17.0030U
Max. voltage (ATEX) 250 V
Current (ATEX) 6.3 A
Wire cross section max. (ATEX) 4 mm²
Max. voltage (IECEX) 250 V
Current (IECEX) 6.3 A
Wire cross section max. (IECEX) 4 mm²
Marking EN 60079-7 Ex ec II C Gc
Ex 2014/34/EU label II 3 G D

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Installation advice Rail
Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

CSA rating data

Certificate No. (CSA) 200039-70089609
Current size B (CSA) 10 A
Current size C (CSA) 10 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 150 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 10 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 12 mm
Tube length for twin wire-end ferrule
Tube length
min. 8 mm
max. 12 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1.5 mm²
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
min. 6 mm
max. 12 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
min. 8 mm
max. 12 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
min. 10 mm
max. 12 mm
Cross-section for conductor connection
nominal 4 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
min. 6 mm
max. 10 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
min. 7 mm
max. 12 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
min. 9 mm
max. 15 mm
Cross-section for conductor connection
min. 4 mm²
max. 6 mm²
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Type of connection 2 PUSH IN
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Leakage current, max. 0.5 mA
Operating voltage, max. 250 V
Power loss for overload and short-circuit protection for a composite arrangement 1.6 W at 6.3 A @ 34°C
Power loss for overload and short-circuit protection for an individual arrangement 1,6 W bei 6,3 A @ 31 °C
Power loss for short-circuit protection only for a composite arrangement 2,5 W bei 6,3 A @ 32 °C
Power loss for short-circuit protection only for an individual arrangement 4,0 W bei 6,3 A @ 41 °C

General

Installation advice Rail
Rail TS 35
Standards DIN EN 60947-7-3
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 400 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 400 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards DIN EN 60947-7-3
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 10 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 10 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 10 A
Current size C (cURus) 10 A
Current size D (cURus) 10 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 150 V
Voltage size D (cURus) 300 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals BURVER CCCEX CE CSA CURUS CURUSEX DETNORVER IECEXTUR KOSHAEX TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 2429870000
Type: AFS 4 2C 10-36V BK
Version:
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
 
Order No.: 2434390000
Type: AFS 4 2C 100-250V BK
Version:
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
 
Order No.: 2434350000
Type: AFS 4 2C 30-70V BK
Version:
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
 
Order No.: 2434380000
Type: AFS 4 2C 60-150V BK
Version:
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
 
Order No.: 2548140000
Type: AFS 4 2C BK/BL
Version:
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
 
Order No.: 2831910000
Type: AFS 4 2C W/O FSPG BK
Version:
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
 
Order No.: 2898790000
Type: ALFS 4 2C 10-36V BK
Version:
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2898820000
Type: ALFS 4 2C 100-250V BK
Version:
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2898800000
Type: ALFS 4 2C 30-70V BK
Version:
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2898810000
Type: ALFS 4 2C 60-150V BK
Version:
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2898780000
Type: ALFS 4 2C BK
Version:
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20