RIDERSERIES RCI, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Screw connection, Test button available: No
Order No.
2063180000
Type
RCIKIT 230VAC 2CO LD/V
GTIN (EAN)
4050118414639
Qty.
10 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2024-10-31
Dimensions and weights
Depth
70.2 mm
Depth (inches)
2.764 inch
Height
77 mm
Height (inches)
3.031 inch
Width
15.8 mm
Width (inches)
0.622 inch
Net weight
56.42 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Control side
Rated control voltage
230 V AC
Rated current AC
4.4 mA
Power rating
1012 mVA
Coil resistance
32500 Ω ± 15 %
Status indicator
red LED
Protective circuit
Varistor
Load side
Rated switching voltage
250 V AC
Continuous current
8 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
15 A / 4 s
AC switching capacity (resistive), max.
2000 VA
DC switching capacity (resistive), max.
192 W @ 24 V
Switch-on delay
≤ 10 ms
Switch-off delay
≤ 6 ms
Contact type
2 CO contact (AgNi)
Mechanical service life
AC coil 5 x 106 switching cycles, DC coil 10 x 106 switching cycles
RIDERSERIES RCI, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Screw connection, Test button available: No
Order No.
2063180000
Type
RCIKIT 230VAC 2CO LD/V
GTIN (EAN)
4050118414639
Qty.
10 pc(s).
Delivery status
This article will no longer be available in the future.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.