, Relay module, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: Yes
Order No.
2052480000
Type
RCMKIT-I 24VDC 4CO
GTIN (EAN)
4050118412055
Qty.
10 pc(s).
Dimensions and weights
Depth
78.3 mm
Depth (inches)
3.083 inch
Height
77 mm
Height (inches)
3.031 inch
Width
27.2 mm
Width (inches)
1.071 inch
Net weight
99.9 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Control side
Rated control voltage
24 V DC
Rated current DC
32.8 mA
Power rating
804 mW
Coil resistance
777 Ω ± 10 %
Status indicator
Green LED
Protective circuit
Free-wheeling diode
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact with test button (AgNi)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V
General data
Rail
TS 35
Test button available
Yes
Version of test button
lockable
Mechanical switch position indicator
Yes
Colour
black
Insulation coordination
Rated voltage
250
Dielectric strength of open contact
1.2 kVeff /1 min.
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA000011A
Connection data
Wire connection method
Screw connection
Stripping length, rated connection
8 mm
Tightening torque, min.
0.5 Nm
Tightening torque, max.
0.7 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
1 mm²
Clamping range, max.
2.5 mm²
Wire cross-section, solid, min.
1 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire connection cross section, finely stranded, min.
, Relay module, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.