Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCIKIT 230VAC 2CO LD/PB/RC
         

Icon
Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCI, Relay module, Number of contacts: 2, CO contact with test button AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Screw connection, Test button available: Yes
Order No. 2052470000
Type RCIKIT 230VAC 2CO LD/PB/RC
GTIN (EAN) 4050118412109
Qty. 10 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2024-10-31
Alternative product 1123570000

Dimensions and weights

Depth 70.2 mm
Depth (inches) 2.764 inch
Height 77 mm
Height (inches) 3.031 inch
Width 15.8 mm
Width (inches) 0.622 inch
Net weight 56.32 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 230 V AC
Rated current AC 4.4 mA
Power rating 1012 mVA
Coil resistance 32500 Ω ± 15 %
Status indicator red LED
Protective circuit RC element
RC filter 4.7 kΩ / 10 nF

Load side

Rated switching voltage 250 V AC
Continuous current 8 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 15 A / 4 s
AC switching capacity (resistive), max. 2000 VA
DC switching capacity (resistive), max. 192 W @ 24 V
Switch-on delay ≤ 10 ms
Switch-off delay ≤ 6 ms
Contact type 2 CO contact with test button (AgNi)
Mechanical service life AC coil 5 x 106 switching cycles, DC coil 10 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available Yes
Version of test button lockable, just when removing the detend lock
Mechanical switch position indicator Yes
Colour black

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Creepage and clearance distance input – output ≥ 8 mm
Dielectric strength, Input/Output 5 kVeff / 1min
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Relevant base 8869490000
Relevant relay 8870080000
Certificate no. (CSA) relay 249409-2426937
Certificate no. (CSA) base 249409-2295474
Certificate No. (DNV) TAA000011A
Certificate no. (cURus) relay E522350
Certificate no. (cURus) base E223759

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.7 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 1 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 1 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 1 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²
Blade size size PZ1

Important note

Product information IP20 without connected conductor at complete opened clamping yoke connection.

Downloads

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals DETNORVER UKCA
ROHS Conform

Related products