Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCL424048T
         

Icon
Icon
 

General ordering data

Version TERMSERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No
Order No. 1989080000
Type RCL424048T
GTIN (EAN) 4050118383133
Qty. 20 pc(s).

Dimensions and weights

Depth 15.7 mm
Depth (inches) 0.618 inch
Height 29 mm
Height (inches) 1.142 inch
Width 12.7 mm
Width (inches) 0.5 inch
Net weight 13.3 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Certificate No. (cURus) E302101

Control side

Rated control voltage 48 V DC
Power rating 480 mW
Coil resistance 5700 Ω ± 10 %
Status indicator No

Load side

Rated switching voltage 250 V AC
Continuous current 8 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 15 A / 4 s
AC switching capacity (resistive), max. 2000 VA
DC switching capacity (resistive), max. 192 W @ 24 V
Switch-on delay ≤ 8 ms
Switch-off delay ≤ 6 ms
Contact type 2 CO contact (AgNi)
Mechanical service life 30 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Test button available No
Mechanical switch position indicator No
Colour Transparent

Insulation coordination

Rated voltage 400 V
Pollution severity 3
Surge voltage category III
Creepage and clearance distance input – output ≥ 10 mm
Dielectric strength, Input/Output 5 kVeff / 1min
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP40 (in plugged condition)

Further details of approvals / standards

Standards IEC 61810-1
Certificate No. (cURus) E302101

Connection data

Wire connection method Plug-in connection
Pitch in mm (P) 5 mm

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E302101

Related products