Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SC-SMT 3.81/10/135LF 3.2SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 10, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
Order No. 1978160000
Type SC-SMT 3.81/10/135LF 3.2SN BK BX
GTIN (EAN) 4032248685844
Qty. 50 pc(s).
Product data IEC: 320 V / 17.5 A
UL: 300 V / 11 A
Packaging Box

Dimensions and weights

Depth 13.1 mm
Depth (inches) 0.516 inch
Height 14.2 mm
Height (inches) 0.559 inch
Height of lowest version 11 mm
Width 48.49 mm
Width (inches) 1.909 inch
Net weight 5.18 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 308576ca-4abc-409a-b0d0-6626109a7446

System specifications

Product family OMNIMATE Signal - series BC/SC 3.81
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 3.81 mm
Pitch in inches (P) 0.15 "
Outgoing elbow 135°
Number of poles 10
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance 0 / -0,02 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Outside diameter of solder pad 2.1 mm
Template aperture diameter 1.9 mm
L1 in mm 34.29 mm
L1 in inches 1.35 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Volume resistance ≤5 mΩ
Can be coded Yes

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 17.1 A
Rated current, min. number of poles (Tu=40°C) 17.5 A
Rated current, max. number of poles (Tu=40°C) 17.5 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 76 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated current (Use group B / CSA) 11 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 11 A
Rated current (Use group D / UL 1059) 11 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 22 mm
VPE width 115 mm
VPE height 255 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • P on drawing = pitch
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1978080000
Type: SC-SMT 3.81/02/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 2, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978090000
Type: SC-SMT 3.81/03/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978400000
Type: SC-SMT 3.81/04/135LF 1.5SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Order No.: 1978100000
Type: SC-SMT 3.81/04/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978110000
Type: SC-SMT 3.81/05/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978120000
Type: SC-SMT 3.81/06/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 6, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978130000
Type: SC-SMT 3.81/07/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 7, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978140000
Type: SC-SMT 3.81/08/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978150000
Type: SC-SMT 3.81/09/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 9, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978170000
Type: SC-SMT 3.81/11/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 11, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978180000
Type: SC-SMT 3.81/12/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 12, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978190000
Type: SC-SMT 3.81/13/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 13, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978200000
Type: SC-SMT 3.81/14/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 14, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978210000
Type: SC-SMT 3.81/15/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 15, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1978220000
Type: SC-SMT 3.81/16/135LF 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.81 mm, Number of poles: 16, 135°, Solder pin length (l): 3.2 mm, tinned, black, Box