Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
1964401000
Type
SAIL-M12GM12G-12-10U
GTIN (EAN)
4032248648801
Qty.
1 pc(s).
Dimensions and weights
Net weight
405 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
e8d8af70-4c85-4483-bc8c-9bc5b598e2a9
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
1 mill.
Bending radius, min., moving
10 x cable diameter
Bending radius, min., stationary
5 x cable diameter
Cable length
10 m
Colour coding
yellow, pink, grey / pink, green, white, blue, violet, brown, red, grey, red / blue, black
Configurable cable length
Yes
Core cross-section
0.14 mm²
Core in accordance with UL AWM style
10493 (80 °C / 300 V)
Halogen
No
Insulation
PP
Irradiation crosslinked
No
Number of poles
12
Outer cladding in accordance with UL AWM style
20549 (80 °C / 300 V)
Outside diameter
5.6 mm ± 0.2 mm
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
black
Shielded
No
Speed
5 m/s
Suitable for cable carriers
Yes
Temperature range, moving
-25...80 °C
Temperature range, stationary
-40...80 °C
Torsion resistance
180 °/m
Welding spark resistance
No
General technical data
AF size
13 mm
Coding
A-coded
Connection thread
M12 / M12
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP65, IP67, IP68, when screwed in
Rated current
1.5 A
Rated voltage
30 V
Shock and vibration proof according to
Section B
Temperature range of housing
-40 … +85 ° C
Threaded ring material
Brass, nickel-plated
Tightening torque
M12: 0.8 - 1.2 Nm
Version
pin, straight - socket, straight
jumpered
No
Electrical properties
Insulation strength
108 Ω
Rated current
1.5 A
Rated voltage
30 V
General standards
Certificate no. (cULus)
E307231
Connector standard
IEC 61076-2-101
Standards
Connector standard
IEC 61076-2-101
Shock and vibration proof according to
Section B
Plug, left
Plug left
M12, A-coded, IP67, male contact, straight, Plastic, unshielded
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 12, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.