Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LMZFL 7/8/135 3.5GN
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 7.50 mm, Number of poles: 8, 135°, Solder pin length (l): 3.5 mm, tinned, Pale green, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
Order No. 1952850000
Type LMZFL 7/8/135 3.5GN
GTIN (EAN) 4032248663446
Qty. 100 pc(s).
Product data IEC: 1000 V / 24 A / 0.13 - 2.5 mm²
UL: 300 V / 15 A / AWG 26 - AWG 14
Packaging Box
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Net weight 11.481 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Signal - series LMZF
Wire connection method Tension clamp connection with actuator
Mounting onto the PCB THT solder connection
Conductor outlet direction 135°
Pitch in mm (P) 7.5 mm
Pitch in inches (P) 0.295 "
Number of poles 8
Pin series quantity
Fitted by customer No
Number of rows
Max. adjacent poles per row 12 
Solder pin length (l) 3.5 mm
Solder pin dimensions 0.8 x 0.8 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264-A
Stripping length 6 mm
L1 in mm 52.5 mm
L1 in inches 2.067 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Insulation strength ≥ 108 Ω

Material data

Insulating material Wemid (PA)
Colour Pale green
Colour chart (similar) RAL 6021
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Coating 5-8 μm SN
Tinning type matt
Layer structure of solder connection 5...8 µm Sn
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.13 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.13 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,5/12 OR
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,5/6
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,75/12 W
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,75/6
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H1,0/12 GE
Stripping length
nominal 6 mm
Recommended wire-end ferrule H1,0/6
Cross-section for conductor connection
Type fine-wired
nominal 0.25 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,25/10 HBL
Stripping length
nominal 5 mm
Recommended wire-end ferrule H0,25/5
Cross-section for conductor connection
Type fine-wired
nominal 0.34 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,34/10 TK
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 24 A
Rated current, max. number of poles (Tu=20°C) 24 A
Rated current, min. number of poles (Tu=40°C) 24 A
Rated current, max. number of poles (Tu=40°C) 24 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 800 V
Rated voltage for surge voltage class / pollution degree III/3 400 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 150 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 15 A
Rated current (Use group C / CSA) 15 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 14

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 150 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 15 A
Rated current (Use group C / UL 1059) 15 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length
VPE width
VPE height

Type tests

Test: Durability of markings
Standard DIN EN 60512-1-1 / 01.03
Test mark of origin, type identification, type of material, approval marking UL, approval marking CSA, durability
Evaluation available
Test: Clampable cross section
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 12.02
Conductor type
Type of conductor and conductor cross-section solid 0,13 mm²
Type of conductor and conductor cross-section flexible 0,13 mm²
Type of conductor and conductor cross-section solid 2.5 mm²
Type of conductor and conductor cross-section stranded 2.5 mm²
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 14/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999-1 section 9.4 / 12.00
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Evaluation passed
Requirement 0.7 kg
Conductor type
Type of conductor and conductor cross-section solid 2.5 mm²
Type of conductor and conductor cross-section stranded 2.5 mm²
Evaluation passed
Requirement 0.9 kg
Conductor type
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 14/19
Evaluation passed
Pull-out test
Standard DIN EN 60999-1 section 9.5 / 12.00
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement ≥50 N
Conductor type
Type of conductor and conductor cross-section H07V-U2.5
Type of conductor and conductor cross-section H07V-K2.5
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 14/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 2
Order No.: 1953010000
Type: LMZFL 7/2/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 2, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 3
Order No.: 1953020000
Type: LMZFL 7/3/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 4
Order No.: 1953030000
Type: LMZFL 7/4/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 4, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 5
Order No.: 1953040000
Type: LMZFL 7/5/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 6
Order No.: 1953050000
Type: LMZFL 7/6/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 6, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 7
Order No.: 1953060000
Type: LMZFL 7/7/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 7, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 8
Order No.: 1953070000
Type: LMZFL 7/8/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 8, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 9
Order No.: 1953080000
Type: LMZFL 7/9/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 9, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 10
Order No.: 1953090000
Type: LMZFL 7/10/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 10, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 11
Order No.: 1953100000
Type: LMZFL 7/11/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 11, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 12
Order No.: 1953110000
Type: LMZFL 7/12/135 3.5OR
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 12, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension clamp connection with actuator, Clamping range, max. : 2.5 mm², Box