Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SVZ 7.62HP/02/180FC SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
Order No. 1950880000
Type SVZ 7.62HP/02/180FC SN BK BX
GTIN (EAN) 4032248629732
Qty. 100 pc(s).
Product data IEC: 1000 V / 57 A / 0.2 - 10 mm²
UL: 600 V / 42 A / AWG 24 - AWG 8
Packaging Box

Dimensions and weights

Depth 47.28 mm
Depth (inches) 1.861 inch
Height 23.1 mm
Height (inches) 0.909 inch
Width 30.48 mm
Width (inches) 1.2 inch
Net weight 12.9 g

Environmental Product Compliance

REACH SVHC /

System Parameters

Product family OMNIMATE Power - series BV/SV 7.62HP
Type of connection Field connection
Wire connection method Clamping yoke connection
Pitch in mm (P) 7.62 mm
Pitch in inches (P) 0.3 "
Conductor outlet direction 180°
Number of poles 2
L1 in mm 7.62 mm
L1 in inches 0.3 "
Number of rows
Pin series quantity
Rated cross-section 6 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged
Protection degree IP20
Volume resistance 4.50 mΩ
Can be coded Yes
Stripping length 12 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.6 Nm
Clamping screw M 3
Screwdriver blade 0.6 x 3.5
Plugging cycles 25

Material data

Insulating material PA GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
UL 94 flammability rating V-0
Contact base material Cu-alloy
Contact material Cu-alloy
Contact surface tinned
Layer structure of plug contact 4...6 µm Sn glossy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 125 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 125 °C

Conductors suitable for connection

Clamping range, min. 0.2 mm²
Clamping range, max. 6 mm²
Wire connection cross section AWG, min. AWG 22
Wire connection cross section AWG, max. AWG 8
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 6 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 10 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 6 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 6 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.8 mm x 2.0 mm; 2.4 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H0,5/18 OR
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H1,0/18 GE
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H1,5/18D SW
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,5/12
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H0,75/18 W
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H2,5/19D BL
Stripping length
nominal 12 mm
Recommended wire-end ferrule H2,5/12
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H4,0/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H4,0/20D GR
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H6,0/20 SW
Stripping length
nominal 12 mm
Recommended wire-end ferrule H6,0/12
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 57 A
Rated current, max. number of poles (Tu=20°C) 41 A
Rated current, min. number of poles (Tu=40°C) 41 A
Rated current, max. number of poles (Tu=40°C) 41 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 800 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV
Short-time withstand current resistance 3 x 1s with 420 A
Clearance, min. 13.56 mm
Creepage distance, min. 13.8 mm

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1534443
Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 35 A
Rated current (Use group C / CSA) 35 A
Rated current (Use group D / CSA) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 10
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 42 A
Rated current (Use group C / UL 1059) 42 A
Rated current (Use group D / UL 1059) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 8
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 336 mm
VPE width 148 mm
VPE height 89 mm

Type tests

Test: Durability of markings
Standard DIN EN 61984 section 7.3.2 / 09.02 taking pattern from DIN EN 60068-2-70 / 07.96
Test mark of origin, type identification, pitch, type of material
Evaluation available
Test durability
Evaluation passed
Test: Misengagement (Non-interchangeability)
Standard DIN EN 61984 section 6.3 and 6.9.1 / 09.02, DIN EN 60512-13-5 / 11.08
Test 180° turned with coding elements
Evaluation passed
Test 180° turned without coding elements
Evaluation passed
Test: Clampable cross section
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 12.02
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Type of conductor and conductor cross-section solid 6 mm²
Type of conductor and conductor cross-section stranded 6 mm²
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Type of conductor and conductor cross-section AWG 10/1
Type of conductor and conductor cross-section AWG 10/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Evaluation passed
Requirement 1.4 kg
Conductor type
Type of conductor and conductor cross-section solid 6 mm²
Type of conductor and conductor cross-section stranded 6 mm²
Type of conductor and conductor cross-section AWG 10/1
Type of conductor and conductor cross-section AWG 10/19
Evaluation passed
Pull-out test
Standard DIN EN 60999-1 section 9.5 / 12.00
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Evaluation passed
Requirement ≥80 N
Conductor type
Type of conductor and conductor cross-section solid 6 mm²
Type of conductor and conductor cross-section stranded 6 mm²
Type of conductor and conductor cross-section AWG 10/1
Type of conductor and conductor cross-section AWG 10/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 3
Colour: black
Order No.: 1950890000
Type: SVZ 7.62HP/03/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
 
Number of poles: 4
Colour: black
Order No.: 1950900000
Type: SVZ 7.62HP/04/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
 
Number of poles: 5
Colour: black
Order No.: 1950910000
Type: SVZ 7.62HP/05/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
 
Number of poles: 6
Colour: black
Order No.: 1950920000
Type: SVZ 7.62HP/06/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 6, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
 
Number of poles: 7
Colour: black
Order No.: 1950930000
Type: SVZ 7.62HP/07/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 7, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
 
Number of poles: 8
Colour: black
Order No.: 1950940000
Type: SVZ 7.62HP/08/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 8, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
 
Number of poles: 9
Colour: black
Order No.: 1950950000
Type: SVZ 7.62HP/09/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 9, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box
 
Number of poles: 10
Colour: black
Order No.: 1950960000
Type: SVZ 7.62HP/10/180FC SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box