Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Order No.
1938230060
Type
SAIL-M8GM12G-3-0.6V
GTIN (EAN)
4032248800636
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2013-04-15
Dimensions and weights
Net weight
35 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Technical specifications for cable
Cable length
0.6 m
Colour coding
brown, blue, black
Configurable cable length
No
Core cross-section
0.25 mm²
Halogen
Yes
Insulation
PVC
Number of poles
3
Outer cladding in accordance with UL AWM style
2464 (80 °C / 300 V)
Outside diameter
4.5 mm ± 0.2 mm
Resistant to welding beads
No
Sheath material
PVC
Sheathing colour
black
Shielded
No
Suitable for cable carriers
No
Temperature range, moving
-5...80 °C
Temperature range, stationary
-30...80 °C
Torsion resistance
0 °/m
Welding spark resistance
No
General technical data
AF size
12 mm
Coding
M12 = A-coded, M8 = none
Connection thread
M8 / M12
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP65, IP66
Rated current
4 A
Rated voltage
60 V
Temperature range of housing
-25…+85 °C
Threaded ring material
Diecast zinc
Tightening torque
M8: 0.5 - 0.6 Nm, M12: 0.8 - 1.2 Nm
Version
pin, straight - socket, straight
jumpered
No
Electrical properties
Insulation strength
108 Ω
Rated voltage
60 V
General standards
Connector standard
IEC 61076-2-101, IEC 61076-2-104
Standards
Connector standard
IEC 61076-2-101, IEC 61076-2-104
Plug, left
Plug left
M8, IP69, male contact, straight, Plastic, unshielded
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.