Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
1935510150
Type
SAIL-M23GM23G-MM19-1.5U
GTIN (EAN)
4032248773121
Qty.
1 pc(s).
Dimensions and weights
Net weight
318 g
Environmental Product Compliance
RoHS Compliance Status
Compliant
REACH SVHC
Lead 7439-92-1
SCIP
e8d8af70-4c85-4483-bc8c-9bc5b598e2a9
Technical specifications for cable
Bending cycles
2 Mio
Bending radius, min., moving
10 x cable diameter
Cable length
1.5 m
Colour coding
violet, red, grey, red / blue, green, blue, grey / pink, white / green, white / yellow, white / grey, black, Green/yellow, Yellow / brown, brown / green, white, yellow, pink, grey / brown, brown
Core in accordance with UL AWM style
10493 (80 °C / 300 V)
Halogen
No
Insulation
TPM
Irradiation crosslinked
No
Number of poles
19
Outer cladding in accordance with UL AWM style
21198 (80 °C / 300 V)
Outside diameter
9.1 mm ± 0.3 mm
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
black
Shielded
No
Suitable for cable carriers
Yes
Temperature range, moving
-25...80 °C
Temperature range, stationary
-50...80 °C
Torsion resistance
0 °/m
Welding spark resistance
No
Wire cross section (Print/Online)
3 x 0.75 mm² + 16 x 0.34 mm²
General technical data
Connection side version
Connection side
1
Connection thread
M23
Type of contact
Pin
Type of thread
Inner thread
Outlet direction
straight
Connection side
2
Connection thread
M23
Type of contact
Socket
Type of thread
External thread
Outlet direction
straight
Connection side version 1
M23, Pin, Inner thread, straight
Connection side version 2
M23, Socket, External thread, straight
Connection thread
M23 / M23
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
1012 Ω
LED
No
Plugging cycles
≥ 50
Pollution severity
2
Protection degree
IP67
Rated current
8 A
Rated voltage
120 V
Temperature range of housing
-25…+80 °C
Threaded ring material
Diecast zinc
Tightening torque
M23: 2.5 Nm
Version
pin, straight - socket, straight
jumpered
No
Electrical properties
Insulation strength
1012 Ω
Rated voltage
120 V
General standards
Certificate No. (cURus)
E486077
Plug, left
Plug left
M23, IP67, male contact, straight, Plastic, unshielded
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 7 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 7 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.