Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12W-3-1.5V
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Order No. 1925510150
Type SAIL-M12W-3-1.5V
GTIN (EAN) 4032248570072
Qty. 1 pc(s).

Dimensions and weights

Net weight 65 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Cable length 1.5 m
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.34 mm²
Halogen Yes
Insulation PVC
Irradiation crosslinked No
Number of poles 3
Outer cladding in accordance with UL AWM style 2464 (80 °C / 300 V)
Outside diameter 4.9 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PVC
Sheathing colour black
Shielded No
Suitable for cable carriers No
Temperature range, moving -5...80 °C
Temperature range, stationary -30...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

AF size 12 mm
Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, IP69, when screwed in
Rated current 4 A
Rated voltage 250 V
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, 90°
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 250 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, A-coded, IP69, male contact, angled 90°, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1925511000
Type: SAIL-M12W-3-10V
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1925511500
Type: SAIL-M12W-3-15V
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 15 m, pin, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1925510300
Type: SAIL-M12W-3-3.0V
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1925510500
Type: SAIL-M12W-3-5.0V
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes