Sensor/actuator line, One end without connector, M12, Number of poles : 4, 30 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Order No.
1925443000
Type
SAIL-M12G-4-30V
GTIN (EAN)
4050118259322
Qty.
1 pc(s).
Dimensions and weights
Net weight
1,248 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
1c533b66-fcff-4da5-b89f-fd55fbf5cb55
Technical specifications for cable
Cable length
30 m
Colour coding
brown, white, blue, black
Configurable cable length
No
Core cross-section
0.34 mm²
Halogen
Yes
Insulation
PVC
Irradiation crosslinked
No
Number of poles
4
Outer cladding in accordance with UL AWM style
2464 (80 °C / 300 V)
Outside diameter
5.3 mm ± 0.2 mm
Resistant to welding beads
No
Sheath material
PVC
Sheathing colour
black
Shielded
No
Suitable for cable carriers
No
Temperature range, moving
-5...80 °C
Temperature range, stationary
-30...80 °C
Torsion resistance
0 °/m
Welding spark resistance
No
General technical data
Coding
A-coded
Connection thread
M12
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP67, IP68, when screwed in, IP65, IP66
Rated current
4 A
Rated voltage
250 V
Temperature range of housing
-25…+85 °C
Threaded ring material
Diecast zinc
Tightening torque
M12: 0.8 - 1.2 Nm
Version
pin, straight
jumpered
No
Electrical properties
Insulation strength
108 Ω
Rated voltage
250 V
General standards
Certificate no. (cULus)
E307231
Connector standard
IEC 61076-2-101
Standards
Connector standard
IEC 61076-2-101
Plug, left
Plug left
M12, A-coded, IP69, male contact, straight, Plastic, unshielded
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 15 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 20 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 25 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 35 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 4 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 50 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 30 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 15 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 20 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 25 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 35 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 4 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 50 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.