Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SF 3/12 MC SDR V2
         

Icon
Icon
 

General ordering data

Version SlimFix, Conductor and cable markers, 3 - 3.7 mm, 12 x 4.6 mm, To customer specification
Order No. 1919510000
Type SF 3/12 MC SDR V2
GTIN (EAN) 4032248555802
Qty. 64 pc(s).

Dimensions and weights

Depth 4.8 mm
Depth (inches) 0.189 inch
Height 12 mm
Height (inches) 0.472 inch
Width 4.6 mm
Width (inches) 0.181 inch
Net weight 0.219 g

Temperatures

Operating temperature range -40...100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Advice label Colour based on customer requirements (Please send M-Print PRO file)
Colour To customer specification
Colour of printing black
Halogen No
Material Polyamide 66
Number of markers per combination 1 MultiCard = Conductor and cable markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Orientation of print horizontal
Printed characters Based on customer requirements (Please send M-Print PRO file)
Printing method MC Laser
Size of labelling field 12 x 4.6 mm
Type of printing To customer specification
UL 94 flammability rating V-2
Width 4.6 mm
compatible printer 2715590000
2438520000
2438510000

Conductor and cable markers

Conductor O.D. 3 - 3.7 mm
Conductor O.D., max. 3.7 mm
Conductor O.D., min. 3 mm
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 1.5 mm²
Cross-section for connected wire 1.5 - 2.5 mm²
Halogen No

Downloads

Eplan Data Portal Eplan data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001530
ETIM 7.0 EC001530
ETIM 8.0 EC001530
ETIM 9.0 EC001530
ECLASS 9.0 27-40-04-01
ECLASS 9.1 27-40-04-01
ECLASS 10.0 27-40-04-01
ECLASS 11.0 27-28-11-02
ECLASS 12.0 27-28-11-02
ECLASS 13.0 27-28-11-02
ECLASS 14.0 27-28-11-02

Approvals

ROHS Conform

Related products

Order No.: 1919250000
Type: SF 0/12 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 12 x 3.2 mm, To customer specification
 
Order No.: 1919300000
Type: SF 00/12 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 12 x 3.2 mm, To customer specification
 
Order No.: 1919420000
Type: SF 1/12 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 12 x 3.2 mm, To customer specification
 
Order No.: 1919500000
Type: SF 2/12 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 12 x 3.6 mm, To customer specification
 
Order No.: 1919610000
Type: SF 4/12 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 12 x 5.7 mm, To customer specification
 
Order No.: 1919660000
Type: SF 5/12 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 4.7 - 7.4 mm, 12 x 7.4 mm, To customer specification