Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 40D SDLU 1M25G
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
Order No. 1903070000
Type HDC 40D SDLU 1M25G
GTIN (EAN) 4032248592975
Qty. 1 pc(s).

Dimensions and weights

Height 102 mm
Height (inches) 4.016 inch
Width 99.5 mm
Width (inches) 3.917 inch
Mounting dimension - height 45 mm
Mounting dimension - width 105 mm
Net weight 555 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP e98b2b24-ba23-41bf-8d19-0dda3647412f
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of base B1 5 mm
Height of housing B 102 mm
Hole pitch length A2 105 mm
Total length housing 93.3 mm
Width base C1 56.5 mm
Width housing C 43 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection class note Protection class with secured cover: IP 65
Protection degree IP65 (in plugged condition)
Surface finish Powder coating

Version

BG 6
Cable entry w. thread
Clamp version End-locking clamp
Colour (RAL) RAL 7035
Cover with cover
Design high
Design of cover with cover
Design of housing Base housing
Design of locking system End-locking clamp, lower side
Internal thread M 25
Number of cable entry on top
Number of cable entry sideways
Sealing NBR
Size 6
Size of cable entries M 25
Suitable for ModuPlug® Yes
Top part/bottom part/lid lower part
Type Base housing

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1900170000
Type: HDC 16B SLU 1M25G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1415810000
Type: HDC 16B SDLU 1M25G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1788250000
Type: HDC 16B SLU 2M25G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1788270000
Type: HDC 16B SDLU 2M25G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1787180000
Type: HDC 40D SDLU 2M25G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
 
Order No.: 1903110000
Type: HDC 40D SLU 1M32G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, Size of cable entries: M 32
 
Order No.: 1903080000
Type: HDC 40D SDLU 1M32G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 32
 
Order No.: 1804660000
Type: HDC 40D SLU 2M32G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, Size of cable entries: M 32
 
Order No.: 1787170000
Type: HDC 40D SDLU 2M32G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 32
 
Order No.: 1658110000
Type: HDC 16B SLU 1PG21G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21
 
Order No.: 1658320000
Type: HDC 16B SDLU 1PG21G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 21
 
Order No.: 1658120000
Type: HDC 16B SLU 2PG21G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21
 
Order No.: 1658330000
Type: HDC 16B SDLU 2PG21G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 21
 
Order No.: 1658410000
Type: HDC 40D SDLU 1PG29G
Version:
HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: PG 29