Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIH-4X0,34(PUR)
         

Icon
Icon
 

General ordering data

Version Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
Order No. 1902130000
Type SAIH-4X0,34(PUR)
GTIN (EAN) 4032248515875
Qty. 100 m

Dimensions and weights

Net weight 29.83 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Colour coding brown, white, blue, black
Configurable cable length No
Core cross-section 0.34 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
LABS-free Yes
Length of torsion 1 m
Number of poles 4
Number of wires
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.7 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame in accordance with IEC 60332-2-2, In accordance with UL1581 UL / CUL FT2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No
Wire cross section (Print/Online) 0.34 mm²

Downloads

Classifications

ETIM 6.0 EC001578
ETIM 7.0 EC003250
ETIM 8.0 EC003250
ETIM 9.0 EC003250
ECLASS 9.0 27-06-20-11
ECLASS 9.1 27-06-90-90
ECLASS 10.0 27-06-01-06
ECLASS 11.0 27-06-01-06
ECLASS 12.0 27-06-01-06
ECLASS 13.0 27-06-01-06
ECLASS 14.0 27-06-01-06

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1902140000
Type: SAIH-3X0,25(PUR)
Version:
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
 
Order No.: 1902190000
Type: SAIH-3X0,25(PVC)
Version:
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1902110000
Type: SAIH-3X0,34(PUR)
Version:
Sensor/actuator line, One end without connector, Number of poles : 3, Shielded: No, LED: No, Sheath material: PUR/ TPE, Halogen: No
 
Order No.: 1902160000
Type: SAIH-3X0,34(PVC)
Version:
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1345520000
Type: SAIH-3X0.34(PUR)GE
Version:
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
 
Order No.: 1357320000
Type: SAIH-3X0.34-S(PUR)
Version:
Sensor/actuator line, Number of poles : 3, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1902120000
Type: SAIH-4X0,25(PUR)
Version:
Sensor/actuator line, Number of poles : 4, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1902170000
Type: SAIH-4X0,25(PVC)
Version:
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1902180000
Type: SAIH-4X0,34(PVC)
Version:
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1345530000
Type: SAIH-4X0.34(PUR)GE
Version:
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
 
Order No.: 1357330000
Type: SAIH-4X0.34-S(PUR)
Version:
Sensor/actuator line, Number of poles : 4, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1022960000
Type: SAIH-5X0,34(PUR)
Version:
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
 
Order No.: 1345540000
Type: SAIH-5X0.34(PUR)GE
Version:
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
 
Order No.: 1412620000
Type: SAIH-5X0.34(PVC)
Version:
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1357340000
Type: SAIH-5X0.34-S(PUR)
Version:
Sensor/actuator line, Number of poles : 5, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1985920000
Type: SAIH-SLL-8X0.25TPE
Version:
Sensor/actuator line, Number of poles : 8, Shielded: No, LED: No, Sheath material: PUR, Halogen: No