Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BLZ 5.08/05/270F SN BK BX   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, 5.08 mm, Number of poles: 5, 270°, Clamping yoke connection, Clamping range, max. : 3.31 mm², Box
Order No. 1894650000
Type BLZ 5.08/05/270F SN BK BX
GTIN (EAN) 4032248509072
Qty. 48 pc(s).
Product data IEC: / 15 A / 0.2 - 2.5 mm²
UL: / AWG 26 - AWG 12
Packaging Box
Delivery status Discontinued
Available until 2015-12-31
Alternative product 1950580000

Dimensions and weights

Depth 26.9 mm
Depth (inches) 1.059 inch
Height 14.1 mm
Height (inches) 0.555 inch
Width 35.2 mm
Width (inches) 1.386 inch
Net weight 11.52 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System Parameters

Product family OMNIMATE Signal - series BL/SL 5.08
Type of connection Field connection
Wire connection method Clamping yoke connection
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Conductor outlet direction 270°
Number of poles 5
L1 in mm 20.32 mm
L1 in inches 0.8 "
Number of rows
Pin series quantity
Rated cross-section 2.5 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Volume resistance ≤5 mΩ
Stripping length 7 mm
Clamping screw M 2.5
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Plugging cycles 25
Plugging force/pole, max. 8.5 N
Pulling force/pole, max. 6.5 N

Material data

Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of plug contact 4...8 µm Sn hot-dip tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 3.31 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.8 mm x 2.0 mm; 2.4 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,5/6
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H1,0/6
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 7 mm
Recommended wire-end ferrule H1,5/7
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 7 mm
Recommended wire-end ferrule H2,5/7
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,75/6
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 15 A
Rated current, max. number of poles (Tu=20°C) 12 A
Rated current, min. number of poles (Tu=40°C) 12 A
Rated current, max. number of poles (Tu=40°C) 10 A
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group D / UL 1059) 300 V
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 65 mm
VPE width 125 mm
VPE height 150 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Approvals

Approvals UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products