Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LSF-SMT 3.50/05/180 1.5SN BK RL
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 3.50 mm, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
Order No. 1874310000
Type LSF-SMT 3.50/05/180 1.5SN BK RL
GTIN (EAN) 4032248458974
Qty. 175 pc(s).
Product data IEC: 320 V / 17.5 A / 0.2 - 1.5 mm²
UL: 300 V / 12 A / AWG 28 - AWG 14
Packaging Tape

Dimensions and weights

Depth 7.8 mm
Depth (inches) 0.307 inch
Height 15.5 mm
Height (inches) 0.61 inch
Height of lowest version 14 mm
Width 18.2 mm
Width (inches) 0.717 inch
Net weight 4.2 g

Temperatures

Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Signal - series LSF
Wire connection method PUSH IN with actuator
Mounting onto the PCB THT/THR solder connection
Conductor outlet direction 180°
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Number of poles 5
Pin series quantity
Fitted by customer No
Number of rows
Solder pin length (l) 1.5 mm
Solder pin length tolerance +0.1 / -0.3
Solder pin dimensions 0.35 x 0.8 mm
Solder pin dimensions = d tolerance 0 / -0.1 mm
Solder eyelet hole diameter (D) 1.1 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Stripping length 8 mm
L1 in mm 14 mm
L1 in inches 0.551 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 1.60 mΩ

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Layer structure of solder connection 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 0.75 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.25 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,25/12 HBL
Cross-section for conductor connection
Type fine-wired
nominal 0.34 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,34/12 TK
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,5/14 OR
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,75/14T HBL
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 16 A
Rated current, min. number of poles (Tu=40°C) 17.5 A
Rated current, max. number of poles (Tu=40°C) 14 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 80 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1664286
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 12 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

ESD Level packaging static dissipative
Packaging Tape
VPE length 330 mm
VPE width 330 mm
VPE height 50 mm
Tape depth (T2) 20 mm
Tape width (W) 44 mm
Tape pocket depth (K0) 19.5 mm
Tape pocket height (A0) 8.05 mm
Tape pocket width (B0) 18.5 mm
Tape pocket separation (P1) 20 mm
Tape hole separation (E) 1.75 mm
Tape pocket separation (F) 20.2 mm
Tape reel diameter ∅ (A) 330 mm
Surface resistance Rs = 109 - 1012 Ω
Width Pick & Place Pad (WPPP) 7.5 mm
Length Pick & Place Pad (LPPP) 8.5 mm
Diameter of the withdrawal surface (ø Dmax) 9 mm

Type tests

Test: Durability of markings
Standard DIN EN 60512-1-1 / 01.03
Test mark of origin, type identification, pitch, durability
Evaluation available
Test approval marking UL
Evaluation on packaging label
Test: Clampable cross section
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 12.02
Conductor type
Type of conductor and conductor cross-section solid 0.14 mm²
Type of conductor and conductor cross-section stranded 0.14 mm²
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999-1 section 9.4 / 12.00
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Type of conductor and conductor cross-section solid 0.5 mm²
Evaluation passed
Requirement 0.4 kg
Conductor type
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Pull-out test
Standard DIN EN 60999-1 section 9.5 / 12.00
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Type of conductor and conductor cross-section H05V-U0.5
Evaluation passed
Requirement ≥40 N
Conductor type
Type of conductor and conductor cross-section H07V-U1.5
Type of conductor and conductor cross-section H07V-K1.5
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional push button colours on request
  • Operating force of slider max. 40 N
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Wire end ferrule without plastic collar to DIN 46228/1
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Crimping shape "A" for wire end ferrules with PZ 6/5 crimping tool recommended.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01
ECLASS 14.0 27-46-01-01

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 1
Colour: black
Order No.: 1446220000
Type: LSF-SMT 3.50/01/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 1, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 2
Colour: black
Order No.: 1825640000
Type: LSF-SMT 3.50/02/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 2
Colour: black
Order No.: 1870640000
Type: LSF-SMT 3.50/02/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 2
Colour: black
Order No.: 1874490000
Type: LSF-SMT 3.50/02/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 2
Colour: black
Order No.: 1874510000
Type: LSF-SMT 3.50/02/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 3
Colour: black
Order No.: 1825650000
Type: LSF-SMT 3.50/03/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 3
Colour: black
Order No.: 1870650000
Type: LSF-SMT 3.50/03/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 3
Colour: black
Order No.: 1874300000
Type: LSF-SMT 3.50/03/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 3
Colour: black
Order No.: 1874520000
Type: LSF-SMT 3.50/03/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 4
Colour: black
Order No.: 1825660000
Type: LSF-SMT 3.50/04/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 4
Colour: black
Order No.: 1870660000
Type: LSF-SMT 3.50/04/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 4
Colour: black
Order No.: 1874280000
Type: LSF-SMT 3.50/04/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 4
Colour: black
Order No.: 1874540000
Type: LSF-SMT 3.50/04/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 5
Colour: black
Order No.: 1825670000
Type: LSF-SMT 3.50/05/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 5
Colour: black
Order No.: 1870670000
Type: LSF-SMT 3.50/05/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 5
Colour: black
Order No.: 1874560000
Type: LSF-SMT 3.50/05/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 6
Colour: black
Order No.: 1825680000
Type: LSF-SMT 3.50/06/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 6
Colour: black
Order No.: 1870680000
Type: LSF-SMT 3.50/06/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 6
Colour: black
Order No.: 1874320000
Type: LSF-SMT 3.50/06/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 6
Colour: black
Order No.: 1874590000
Type: LSF-SMT 3.50/06/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 7
Colour: black
Order No.: 1825690000
Type: LSF-SMT 3.50/07/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 7
Colour: black
Order No.: 1870690000
Type: LSF-SMT 3.50/07/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 7
Colour: black
Order No.: 1874340000
Type: LSF-SMT 3.50/07/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 7
Colour: black
Order No.: 1874600000
Type: LSF-SMT 3.50/07/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 8
Colour: black
Order No.: 1825700000
Type: LSF-SMT 3.50/08/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 8
Colour: black
Order No.: 1870700000
Type: LSF-SMT 3.50/08/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 8
Colour: black
Order No.: 1874350000
Type: LSF-SMT 3.50/08/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 8
Colour: black
Order No.: 1874610000
Type: LSF-SMT 3.50/08/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 9
Colour: black
Order No.: 1825710000
Type: LSF-SMT 3.50/09/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 9
Colour: black
Order No.: 1870710000
Type: LSF-SMT 3.50/09/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 9
Colour: black
Order No.: 1874370000
Type: LSF-SMT 3.50/09/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 9
Colour: black
Order No.: 1874620000
Type: LSF-SMT 3.50/09/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 10
Colour: black
Order No.: 1825720000
Type: LSF-SMT 3.50/10/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 10
Colour: black
Order No.: 1870720000
Type: LSF-SMT 3.50/10/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 10
Colour: black
Order No.: 1874380000
Type: LSF-SMT 3.50/10/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 10
Colour: black
Order No.: 1874640000
Type: LSF-SMT 3.50/10/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 11
Colour: black
Order No.: 1825730000
Type: LSF-SMT 3.50/11/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 11, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 11
Colour: black
Order No.: 1870730000
Type: LSF-SMT 3.50/11/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 11, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 11
Colour: black
Order No.: 1874400000
Type: LSF-SMT 3.50/11/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 11, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 11
Colour: black
Order No.: 1874660000
Type: LSF-SMT 3.50/11/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 11, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 12
Colour: black
Order No.: 1825740000
Type: LSF-SMT 3.50/12/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 12
Colour: black
Order No.: 1870740000
Type: LSF-SMT 3.50/12/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 12
Colour: black
Order No.: 1874420000
Type: LSF-SMT 3.50/12/180 1.5SN BK RL
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 12
Colour: black
Order No.: 1874680000
Type: LSF-SMT 3.50/12/180 3.5SN BK RL
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 13
Colour: black
Order No.: 1870350000
Type: LSF-SMT 3.50/13/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 13, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 13
Colour: black
Order No.: 1870750000
Type: LSF-SMT 3.50/13/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 13, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 14
Colour: black
Order No.: 1870360000
Type: LSF-SMT 3.50/14/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 14
Colour: black
Order No.: 1870760000
Type: LSF-SMT 3.50/14/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 15
Colour: black
Order No.: 1870370000
Type: LSF-SMT 3.50/15/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 15, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 15
Colour: black
Order No.: 1870770000
Type: LSF-SMT 3.50/15/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 15, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 16
Colour: black
Order No.: 1870510000
Type: LSF-SMT 3.50/16/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 16
Colour: black
Order No.: 1870790000
Type: LSF-SMT 3.50/16/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 17
Colour: black
Order No.: 1870520000
Type: LSF-SMT 3.50/17/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 17, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 17
Colour: black
Order No.: 1870800000
Type: LSF-SMT 3.50/17/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 17, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 18
Colour: black
Order No.: 1870540000
Type: LSF-SMT 3.50/18/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 18
Colour: black
Order No.: 1870830000
Type: LSF-SMT 3.50/18/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 19
Colour: black
Order No.: 1870560000
Type: LSF-SMT 3.50/19/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 19, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 19
Colour: black
Order No.: 1870840000
Type: LSF-SMT 3.50/19/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 19, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 20
Colour: black
Order No.: 1870570000
Type: LSF-SMT 3.50/20/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 20
Colour: black
Order No.: 1870850000
Type: LSF-SMT 3.50/20/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 21
Colour: black
Order No.: 1870600000
Type: LSF-SMT 3.50/21/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 21, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 21
Colour: black
Order No.: 1870860000
Type: LSF-SMT 3.50/21/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 21, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 22
Colour: black
Order No.: 1870610000
Type: LSF-SMT 3.50/22/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 22
Colour: black
Order No.: 1870870000
Type: LSF-SMT 3.50/22/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 23
Colour: black
Order No.: 1870620000
Type: LSF-SMT 3.50/23/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 23, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 23
Colour: black
Order No.: 1870880000
Type: LSF-SMT 3.50/23/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 23, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 24
Colour: black
Order No.: 1870630000
Type: LSF-SMT 3.50/24/180 3.5SN BK TU
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 24
Colour: black
Order No.: 1870890000
Type: LSF-SMT 3.50/24/180 1.5SN BK TU
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube