Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Blanking plugs
Compensating elements
Locknuts
Sealing rings
Adapters
Earth tags
Protective caps
Safety serrated washer
Drain plugs - EWS
Ventilation and Drain plugs - BDX
Ventilation plugs - DAE
General ordering data
Version
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
Order No.
1868570000
Type
DAE M12 PA LONG
GTIN (EAN)
4032248440429
Qty.
10 pc(s).
Dimensions and weights
Height
7.6 mm
Height (inches)
0.299 inch
Length
17.4 mm
Length (inches)
0.685 inch
Wall thickness, min.
0.5 mm
Wall thickness, max.
10 mm
Net weight
1.7 g
Temperatures
Operating temperature
-40 °C...105 °C
General information
AF size 1
17 mm
Air flow
0.8 l/min at 0.1 bar ΔP, up to 7.6 l/min at 1bar ΔP
Cable glands
metric
External thread
M 12
Halogen
No
Inside diameter D2
12 mm
Installation guidelines
See assembly instructions
Length of thread
10 mm
Material
Polyamide 6
O-Ring
NBR
Operating temperature range, max.
105 °C
Operating temperature range, min.
-40 °C
Pitch of thread
1.5 mm
Protection degree
IP66, IP68 (1 m / 60 min), IP69K
Protection degree with GWDR
IP66, IP68, IP69K
Silicone
No
Torque for connecting adapter, max.
0.6 Nm
Torque for connecting adapter, min.
0.4 Nm
UL 94 flammability rating
V-2
Wasser inlet point
> 1.5 bar
Classifications
ETIM 6.0
EC000814
ETIM 7.0
EC000814
ETIM 8.0
EC000814
ETIM 9.0
EC000814
ECLASS 9.0
27-14-44-25
ECLASS 9.1
27-14-44-90
ECLASS 10.0
27-14-44-25
ECLASS 11.0
27-14-44-25
ECLASS 12.0
27-18-28-17
ECLASS 13.0
27-18-28-17
Order No.:
1868560000
Type:
DAE M12 PA SHORT
Version:
DAE (ventilation element), Compensating element, straight, M 12, 6 mm, IP66, IP68, IP69K, Polyamide 6
Order No.:
1868550000
Type:
DAE M12 SS
Version:
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)
Version
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
Order No.
1868570000
Type
DAE M12 PA LONG
GTIN (EAN)
4032248440429
Qty.
10 pc(s).
Height
7.6 mm
Height (inches)
0.299 inch
Length
17.4 mm
Length (inches)
0.685 inch
Wall thickness, min.
0.5 mm
Wall thickness, max.
10 mm
Net weight
1.7 g
Operating temperature
-40 °C...105 °C
AF size 1
17 mm
Air flow
0.8 l/min at 0.1 bar ΔP, up to 7.6 l/min at 1bar ΔP
Cable glands
metric
External thread
M 12
Halogen
No
Inside diameter D2
12 mm
Installation guidelines
See assembly instructions
Length of thread
10 mm
Material
Polyamide 6
O-Ring
NBR
Operating temperature range, max.
105 °C
Operating temperature range, min.
-40 °C
Pitch of thread
1.5 mm
Protection degree
IP66, IP68 (1 m / 60 min), IP69K
Protection degree with GWDR
IP66, IP68, IP69K
Silicone
No
Torque for connecting adapter, max.
0.6 Nm
Torque for connecting adapter, min.
0.4 Nm
UL 94 flammability rating
V-2
Wasser inlet point
> 1.5 bar
ETIM 6.0
EC000814
ETIM 7.0
EC000814
ETIM 8.0
EC000814
ETIM 9.0
EC000814
ECLASS 9.0
27-14-44-25
ECLASS 9.1
27-14-44-90
ECLASS 10.0
27-14-44-25
ECLASS 11.0
27-14-44-25
ECLASS 12.0
27-18-28-17
ECLASS 13.0
27-18-28-17
Order No.:
1868560000
Type:
DAE M12 PA SHORT
Version:
DAE (ventilation element), Compensating element, straight, M 12, 6 mm, IP66, IP68, IP69K, Polyamide 6
Order No.:
1868550000
Type:
DAE M12 SS
Version:
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.